South Korea kr English

Sustainable automation – shaping a great future together

With our best-in-class 24/7 sensor solutions and innovative new products, we help you save time and resources. Get to know the advantages of our comprehensive Sensor Toolbox. We are your reliable solution partner for sustainable automation.

The key to more resource efficiency and more flexible production lies in the consistent optimization of automated systems machines and plants. Use the potential of Baumer's smart sensor solutions to master this challenge faster and easier.


Positioning, detection and identification

More performance with less engineering effort

High process reliability in the control of machines and robots increases plant efficiency. Baumer position sensors and code readers do more for this. They perform better in small designs and thus allow very compact machine design. Systems are ready for operation more quickly because smart functions save time from design-in to commissioning. Last but not least, reliably high precision ensures consistent quality. The comprehensive Sensor Toolbox for object detection, identification and positioning allows the selection of the most suitable sensor in each case.  Applications in the entire factory automation such as assembly and handling or intralogistics can thus be optimally solved.

Measuring, testing and inspecting

Realize 100% in-line quality control efficiently

Precise in-line distance measurements or image-based feature checks ensure consistent product quality and increase efficiency in the production process. Compact all-in-one sensors with integrated measuring tools solve individual measuring tasks without programming effort. Thanks to graphical tools and live measured value analyses, this is particularly easy. Thanks to the large selection of interfaces, integration into automation systems is possible without any problems. Baumer also offers suitable sensor solutions for force monitoring. Developers of powerful image processing solutions use the extensive camera portfolio.

Measuring speed and angular position

Encoder optimally integrated for more performance

Baumer encoders ensure maximum performance. Already during the mechanical and electrical integration, numerous adjusting screws can ensure the plus in performance in the system. The right selection, design and setting of the measurement parameters guarantee optimum dynamics and accuracy - precisely matched to the application. Whether in factory automation or in mechanical engineering, Baumer offers the right interfaces, first-class signal performance and durable encoders even for harsh environments.

Monitor fluid processes

More process reliability and resource efficiency

Pressure, level, flow, analysis and temperature - for these important variables for the efficient control of fluid processes, we offer you compact sensor solutions with best-in-class performance. Fast response times and reliable, accurate measured values help you to increase process quality and save resources. With smart, field-proven sensor solutions, you can now easily detect air or gas bubbles in the system, continuously measure level, or accurately determine flow even at low speed, for example. Precise pressure sensors can be used, for example, to further optimize water treatment or the operation of heat exchangers.

Connect and evaluate

Using smart sensors more quickly and easily

With our broad sensor portfolio and excellent technology and application know-how, you can solve your automation task quickly and smartly. Baumer sensors provide the required signals, data and information in the appropriate form and quality, whether conventionally analog, digitally via IO-Link or Industrial Ethernet. This enables flexible and cost-efficient 24/7 production. An important part of this overall solution are software tools to quickly understand and use the functional diversity of smart sensors. Industrial Ethernet sensors from Baumer convince with integrated web servers. IO-Link devices can be evaluated, visualized and parameterized independently of the manufacturer via the Baumer Sensor Suite. These tools ensure intuitive use of the sensor functions, accelerate processes from engineering to commissioning and maintenance, and thus enable the full potential of smart sensors to be exploited.

Our product highlights at a glance:

To the top