Product portfolio
The selected altAttribute does not exist!

Design 105 mm – hollow shaft or cone shaft

HMG10

  • Hollow shaft ø12 ... 20 mm
  • Cone shaft ø17 mm (1:10)
  • Total resolution up to 40 bits
  • SSI, CANopen, Profibus-DP, Profinet, EtherCAT, EtherNet/IP
  • Terminal box or flange connector
Open in product selector
The selected altAttribute does not exist!

Design 115 mm – solid shaft with EURO flange B10

PMG10

  • Solid shaft ø11 mm with EURO flange B10
  • Total resolution up to 40 bits
  • SSI, CANopen, Profibus-DP, „Profinet, EtherCAT, EtherNet/IP
  • Terminal box or flange connector
Open in product selector
The selected altAttribute does not exist!

Integrated speed switch

HMG10D / PMG10D

  • Any switching speed confiigurable within 2 ... 12 000 ppr
  • Switching signal output
  • Solid or hollow shaft designs
Open in product selector
The selected altAttribute does not exist!

Additional incremental signals with zero pulse

HMG10 / PMG10

  • Two galvanically isolated additional outputs
  • HTL/TTL up to 131 072 ppr
  • SinCos up to 32 sine periods
  • Solid or hollow shaft designs
Open in product selector

Your benefits

The next generation of absolute HeavyDuty encoders HMG10 / PMG10 is the perfected and revolutionary approach that merges the proven double-sided bearing setup with magnetic high-precision sensing and the patented Energy Harvesting micro-generator, which has been standing the hard test of HeavyDuty use for more than 10 years.  The outcome is the new absolute reference standard for HeavyDuty encoders. With even further enhanced robustness and a high precision which previously required optical sensing.

  • Highest availability and unrivalled durability under harshest ambient conditions
    • Proven HeavyDuty design, double-sided bearing setup, HeavyDuty connection technology, highly robust sensing
  • Failure safety in any environment
    • Extremely durable aluminum or stainless steel housing, outstanding corrosion protection up to category C5-M, long-term stable sealing concept, wide operating temperature range of -40 ... +95 °C
  • Efficient protection against bearing damage
    • Double-sided bearing setup (where  possible), generously dimensioned bearings with large bearing spacing, high bearing load reserve for large radial / axial shaft loads, no inductive shaft currents due to hybrid bearings with ceramic balls
  • Improved control and process quality in the application
    • Ultra-robust, precise magnetic singleturn position sensing with optical precision, additional high-precision incremental signals, best electromagnetic compatibilty
  • Maintenance free operation
    • No wear parts, energy harvesting HeavyDuty revolution counter MicroGen without battery and without gear
  • Simple and flexible product selection
    • Extensive portfolio, all relevant shaft, flange and connector versions, all relevant interfaces, additionally incremental signals with zero pulse, parameterizable speed switch

Applications

Absolute HeavyDuty encoders deliver the absolute angular position of shafts, for example rotor shafts in electric motors or cable drums on container cranes. Singleturn encoders acquire the absolute position within one turn of the encoder shaft, while multiturn encoders additionally provide the number of turns completed by the encoder shaft. Usually, referencing of absolute encoder shaft position is carried out during commissioning. In this way, the need for reference travel after power-on is eliminated.

In addition to the absolute position output via serial digital interfaces such as SSI or fieldbuses, absolute HeavyDuty encoders still allow the output of the incremental position, for example, as HTL / TTL signals, for simple processing in speed controllers with incremental input. Individual HeavyDuty encoder versions are also available with speed switches, which report a too high or too low speed via a switch output.

Absolute HeavyDuty encoders are designed for maximum robustness and durability, with enormous mechanical reserves to ensure reliable performance even in the harshest environments:

  • Steelworks and rolling mills
  • Port installations and crane technology
  • Hoists and lifting platforms
  • Underground and open pit mining
  • Materials handling equipment
  • Large drives and generators
  • Wind turbines

Technology

Downloads

To the top