Product portfolio

The HOG1000 encoders with user-friendly field termination withstand temperatures from -50 ºC or -40 ºC up to 100 ºC. The series meets protection classes IP66+, IP67 or IP69K as well as corrosion protection class CX or higher. In addition, the products feature enhanced electrical protection and output drivers for cable lengths of up to 350 m (HTL-P).

The selected altAttribute does not exist!

High-performant, incremental or redundant HeavyDuty encoders

HOG1060 / HOG1070

For demanding nearshore machinery and large drives

  • Parametrization with Baumer Sensor Suite
  • Status monitoring with Baumer Sensor Suite
  • ATEX Certificate Zone 2/22 (optional)
The selected altAttribute does not exist!

High-performant, incremental HeavyDuty encoders with switches

HOG1090 / HOG1095

For demanding nearshore machinery and large drives

  • Manipulation-proof and fail-safe centrifugal switch
  • Three push outputs or solid-state relays
  • Parameterization with Baumer Sensor Suite
  • Standstill, speed, direction and status monitoring with Baumer Sensor Suite or switches
The selected altAttribute does not exist!

High-performant, incremental HeavyDuty encoders

HOG1060 – NEMA

For demanding nearshore machinery and large drives

  • 1" through hollow shaft
  • 5/16" solid shaft
  • NPT cable gland
  • Parametrization with Baumer Sensor Suite
  • Status monitoring with Baumer Sensor Suite
The selected altAttribute does not exist!

Extreme-performant, incremental or redundant HeavyDuty encoders

HOG1060.X / HOG1070.X

For on-deck machinery and offshore equipment 

  • Protection class >IP69K
  • Corrosion protection >CX
  • Operation temperature -50 ... 100 ºC
  • Parametrization with Baumer Sensor Suite
  • Status monitoring with Baumer Sensor Suite
  • DNV-certificate (optional)

Technology highlights

Applications

More details about HeavyDuty and Huebner Berlin


To the top