Technical data
Sensor information
Sensor
  • Gpixel GMAX3249
Mono/Color
  • Color
Sensor type
  • 2.3″ CMOS
Shutter type
  • Global shutter
Resolution
  • 7008 × 7000 px
Pixel size
  • 3.2 × 3.2 µm
Exposure time
  • 0.02 … 60000 ms
Data quality (EMVA 1288 typical)
Dark noise
  • 5.4 e-
Saturation capacity
  • 10453 e-
Dynamic range
  • 64.9 dB
Signal-to-noise ratio
  • 40.2 dB
Quantum efficiency
  • 47 % @ 465 nm
  • 54 % @ 536 nm
  • 38 % @ 631 nm
  • 47.1 % @ 467 nm
  • 55 % @ 533 nm
  • 36.2 % @ 630 nm
Acquisition formats
Image formats, interface frame rate max.
  • Full Frame, 7008 × 7000 px, max. 23 fps
  • Binning 2×2, 3504 × 3500 px, max. 23 fps
  • Binning 2×1, 3504 × 7000 px, max. 23 fps
  • Binning 1×2, 7008 × 3500 px, max. 23 fps
Image formats, aquisition frame rate max. (Burst Mode)
  • Full Frame, 7008 × 7000 px, max. 23 fps
Pixel formats
  • BayerRG8
  • BayerRG10
  • BayerRG12
  • BayerRG12 Packed
  • Mono8
  • Mono10
  • Mono12
  • Mono12 Packed
  • BGR8
  • RGB8
Image preprocessing
Analog controls
  • Gain (0 … 44 dB)
  • Offset (-256 … 255 LSB 12 Bit)
Color models
  • Mono
  • Raw Bayer
  • RGB
  • BGR
Camera features
Basic Functions
  • Exposure
  • Gain / Color Gain
  • Trigger / Exposure Active (Flash)
  • Binning 2x2
  • Partial Scan
  • Offset
  • Free Running Mode (Live Image)
  • Multi ROI
Auto Functions
  • Exposure Auto
  • Gain Auto
  • White Balance Auto
  • Color Transformation Auto
Image Pre-processing
  • Image Flipping (X/Y)
  • Color Processing (RGB, BGR, Mono)
  • Advanced 5x5 Color Processing (RGB, BGR, Mono)
  • Color Enhancement (with optimized ColorTransformationMatrix)
  • LUT / Gamma
  • Shading Correction
  • Edge Sharpening
  • Noise Reduction
Acquisition / Interface
  • Burst Mode
  • Adjustable Framerate
  • Short Exposure Time Enable
  • Device Link Throughput Limit
  • Internal Image Buffer
Synchronization
  • free running
  • trigger
Trigger sources
  • Hardware
  • Software
  • ActionCommand
Trigger delay
  • 0 … 2 s, tracking and buffering of up to 256 trigger signals
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Action CMD Request ID
  • Trigger ID inside Chunk
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
Time synchronization IEEE 1588
  • IEEE 1588 / Master and Slave function
  • IEEE 1588 / Scheduled Action CMD
  • IEEE 1588 / Synchronized Acquisition Framerate
Additional Functions
  • User Set
  • Integrated temperature sensor
  • Readable additional information (e.g. sensor information)
  • Save Custom Data
Lens control
  • Corning liquid lens
Internal image buffer
  • 1024 MB
  • 21 images (Trigger Mode)
  • 1 image (Free Running Mode)
Interfaces and connectors
Data interface
  • 10 Gigabit Ethernet, Transfer rate 10000 Mbits/sec, Gigabit Ethernet, Transfer rate 1000 Mbits/sec, Fast Ethernet, Transfer rate 100 Mbits/sec, Connector: M12 / 8-pol x-coded (SACC-CI-M12FS-8CON-L180-10G)
Process interface
  • M12 / 12 pins a-coded (SACC-CI-M12MS-12CON-L180)
Power supply
  • via M12/12 pins a-coded
Mechanical data
Lens mount
  • M58-mount (F-mount, M42, C-mount via adapter)
Width
  • 60 mm
Height
  • 60 mm
Depth
  • 103.8 mm
Weight
  • ≤ 485 g
Material
  • aluminum
Electrical data
Voltage supply range +Vs
  • 19.2 … 28.8 V DC (external power supply)
Power consumption
  • Approx. 14.2 W @ 24 VDC and 23 fps
Non-volatile memory
Flash memory size
  • 128 kB
Environmental conditions
Operating temperature
  • -30 … +70 °C @ T = measurement point
Humidity
  • 10 … 90 % (non-condensing)
Protection class
  • IP 40
Digital I/Os
Lines
  • 2 input lines
  • 4 power output lines with pulse width modulation (PWM) (max. 48 V / max. 2,5 A)
  • RS232
Conformity
Conformity
  • CE
  • RoHS

Software
Software packages
  • Baumer neoAPI (Windows, Linux, Linux ARM)

  • Baumer Camera Explorer (Windows, Linux, Linux ARM)

  • Baumer GAPI SDK v2.x (Windows, Linux, Linux ARM)

  • Baumer GAPI software examples

  • Third Party Software

Software

Downloads
Data sheet
Quickstart
Operating Manual
Additional information
Application notes
CAD

Drawings
Dimension drawing

Accessories
Power supply
The selected altAttribute does not exist! Power Supply 24V/1.0A Int. DC Connector

Article no.: 11079750

  • power supply 24V/1,0A with adapters for EU, US, UK AU, KR
  • in combination with "Cable power adapter M12/DC connector" (11048083) suitable for VCXG.I(.XT), VLXT, VAX and VeriSens
Starter Kit
The selected altAttribute does not exist! VLXT Starter Kit

Article no.: 11204995

  • 10-GigE PCIe interface board
  • GigE cable 5,0 m (M12/x-coded)
  • Power Supply 24 V/1.0 A with adapter cable M12/12-pin to DC connector
  • Tube system M62 with adapter (11193125) and tube (11185374)
  • Mounting Adapter Type C
  • Heat Sink Type B
  • camera not included
PCIe/Adapter
The selected altAttribute does not exist! ZVA-Intel_X550-T2_10GbE_Serv_Adapter

Article no.: 11190893

  • 10-GigE PCIe interface board
  • PCIe x4 (quad lane)
  • converged network adapter
  • dual GigE port
  • max. power consumption 8.4 W (10 GigE single port use) / 13.0 W (10 GigE dual port use)
  • incl. SW driver (CD)
The selected altAttribute does not exist! PCIe Ethernet Server Adapter I210

Article no.: 11137188

  • Gigabit Ethernet network adapter
  • PCIe x1 (single lane)
  • server adapter
  • single GigE port
  • supports screw lock connectors
The selected altAttribute does not exist! ZVA-Intel_Eth_Serv Adaptr_I350-T2V2

Article no.: 11168452

  • Gigabit Ethernet network adapter
  • PCIe x2 (dual lane)
  • server adapter
  • single GigE port
The selected altAttribute does not exist! ZVA-PCIe-1672E-AE

Article no.: 11168453

  • Gigabit Ethernet interface board
  • PCIe x4 (quad lane)
  • Dual GigE port
  • Note: 4 lane PCI Express connector required
The selected altAttribute does not exist! ZVA-INTEL_X710-T2L

Article no.: 11722776

  • 10-GigE PCIe interface board
  • PCIe x8
  • dual GigE port
  • max. power consumption 9.6 W (10 GigE dual port use)
  • incl. SW driver (CD)
Lens accessories
The selected altAttribute does not exist! Adapter M58 / C-Mount

Article no.: 11115198

  • Adapter M58 / C-mount
The selected altAttribute does not exist! Adapter M58 / F-Mount

Article no.: 11117852

  • Adapter M58 / F-mount
The selected altAttribute does not exist! Adapter M58 / M42x1-Mount (9,9 mm)

Article no.: 11115200

  • Adapter M58 / M42x1-mount (26,8 mm)
The selected altAttribute does not exist! Adapter M58 / M42x1-Mount (16 mm)

Article no.: 11204598

  • Adapter M58 / M42x1-mount (16 mm)
The selected altAttribute does not exist! Adapter M58 / M42x1-Mount (18 mm)

Article no.: 11209260

  • Adapter M58 / M42x1-mount (18 mm)
The selected altAttribute does not exist! Adapter M58 / M42x1-Mount (26,8 mm)

Article no.: 11127232

  • Adapter M58 / M42x1-mount (26,8 mm)
The selected altAttribute does not exist! Adapter M58 / M42x1-Mount (45,5 mm)

Article no.: 11137781

  • Adapter M58 / M42x1-mount (45,5 mm)
Lens
The selected altAttribute does not exist! ZVL-LSF2528-U58

Article no.: 11205384

  • Myutron lens
  • 25 mm
  • F 2,8-22
  • format 44 mm
  • M.O.D. 0,14 m
  • locating screw for aperture and focus
  • M58-mount
  • focal flange distance 12 mm
The selected altAttribute does not exist! ZVL-LSF3528-U58

Article no.: 11205385

  • Myutron lens
  • 35 mm
  • F 2,8-22
  • format 44 mm
  • M.O.D. 0,23 m
  • locating screw for aperture and focus
  • M58-mount
  • focal flange distance 12 mm
The selected altAttribute does not exist! ZVL-LSF5028-U58

Article no.: 11205386

  • Myutron lens
  • 50 mm
  • F 2,8-22
  • format 44 mm
  • M.O.D. 0,19 m
  • locating screw for aperture and focus
  • M58-mount
  • focal flange distance 12 mm
The selected altAttribute does not exist! ZVL-LSF10528-U58

Article no.: 11205387

  • Myutron lens
  • 105 mm
  • F 2,8-22
  • format 46 mm
  • M.O.D. 0,43 m
  • locating screw for aperture and focus
  • M58-mount
  • focal flange distance 12 mm
The selected altAttribute does not exist! ZVL-LSF20035-U58

Article no.: 11205388

  • Myutron lens
  • 200 mm
  • F 3,5-32
  • format 46 mm
  • M.O.D. 0,85 m
  • locating screw for aperture and focus
  • M58-mount
  • focal flange distance 12 mm
Network components
The selected altAttribute does not exist! GigE Power Switch

Article no.: 11008795

  • GigE switch
  • PoE and Jumbo Frame support
  • 4x 1000base-T
  • DIN rail mounting
  • operating voltage: 24-48 V; PoE requires 48 V
Cable
The selected altAttribute does not exist! CAM12.X8-11230367

Article no.: 11230367

  • M12, male, X-coded, 8-poles; PUR, 500 cm, shielded; RJ45, male, X-coded, 8-poles
  • Dragchain capable; suitable for robotics ± 180 °/m, CAT6A, 10GBit/s
  • Head A: IP66K, IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.X8-11230493

Article no.: 11230493

  • M12, male, X-coded, 8-poles; PUR, 1000 cm, shielded; RJ45, male, X-coded, 8-poles
  • Dragchain capable; suitable for robotics ± 180 °/m, CAT6A, 10GBit/s
  • Head A: IP66K, IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.X8-11230494

Article no.: 11230494

  • M12, male, X-coded, 8-poles; PUR, 1500 cm, shielded; RJ45, male, X-coded, 8-poles
  • Dragchain capable; suitable for robotics ± 180 °/m, CAT6A, 10GBit/s
  • Head A: IP66K, IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.X8-11230495

Article no.: 11230495

  • M12, male, X-coded, 8-poles; PUR, 2000 cm, shielded; RJ45, male, X-coded, 8-poles
  • Dragchain capable; suitable for robotics ± 180 °/m, CAT6A, 10GBit/s
  • Head A: IP66K, IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! Cable GigE M12X/RJ45, STP 2.0m, flex

Article no.: 11185139

  • Gigabit Ethernet interface cable
  • CAT6A
  • M12/8-pin connector, X-coded (screw lock) to RJ45
  • cable carrier compatible
  • length 2,0 m
The selected altAttribute does not exist! Cable GigE M12X/RJ45, STP 5.0m, flex

Article no.: 11195760

  • Gigabit Ethernet interface cable
  • CAT6A
  • M12/8-pin connector, X-coded (screw lock) to RJ45
  • cable carrier compatible
  • length 5,0 m
The selected altAttribute does not exist! Cable GigE M12X/RJ45, STP 10.0m, flex

Article no.: 11195761

  • Gigabit Ethernet interface cable
  • CAT6A
  • M12/8-pin connector, X-coded (screw lock) to RJ45
  • cable carrier compatible
  • length 10,0 m
The selected altAttribute does not exist! Cable GigE M12X/RJ45, STP 15.0m, flex

Article no.: 11195762

  • Gigabit Ethernet interface cable
  • CAT6A
  • M12/8-pin connector, X-coded (screw lock) to RJ45
  • cable carrier compatible
  • length 15,0 m
The selected altAttribute does not exist! Cable GigE M12X/RJ45, STP 20.0m, flex

Article no.: 11196995

  • Gigabit Ethernet interface cable
  • CAT6A
  • M12/8-pin connector, X-coded (screw lock) to RJ45
  • cable carrier compatible
  • length 20,0 m
The selected altAttribute does not exist! Cable GigE M12X/RJ45, STP 30.0m, flex

Article no.: 11185190

  • Gigabit Ethernet interface cable
  • CAT6A
  • M12/8-pin connector, X-coded (screw lock) to RJ45
  • cable carrier compatible
  • length 30,0 m
The selected altAttribute does not exist! Cable GigE M12X/RJ45, STP, 2.0m, flex, 90°

Article no.: 11195125

  • Gigabit Ethernet interface cable
  • CAT6A
  • M12/8-pin connector, X-coded (screw lock), 90° angled to RJ45
  • cable carrier compatible
  • suitable for robotic apllications (+/- 180°/0,5m, min. 1.000.000 torsion cycles)
  • length 2,0 m
The selected altAttribute does not exist! Cable GigE M12X/RJ45, STP, 5.0m, flex, 90°

Article no.: 11195123

  • Gigabit Ethernet interface cable
  • CAT6A
  • M12/8-pin connector, X-coded (screw lock), 90° angled to RJ45
  • cable carrier compatible
  • suitable for robotic applications (+/- 180°/ 0.5 m, min. 1.000.000 torsion cycles)
  • length 5,0 m
The selected altAttribute does not exist! Cable GigE M12X/RJ45, STP, 10.0m, flex, 90°

Article no.: 11195122

  • Gigabit Ethernet interface cable
  • CAT6A
  • M12/8-pin connector, X-coded (screw lock), 90° angled to RJ45
  • cable carrier compatible
  • suitable for robotic applications (+/- 180°/ 0.5 m, min. 1.000.000 torsion cycles)
  • length 10,0 m
The selected altAttribute does not exist! Cable GigE M12X/RJ45, STP, 20.0m, flex, 90°

Article no.: 11195121

  • Gigabit Ethernet interface cable
  • CAT6A
  • M12/8-pin connector, X-coded (screw lock), 90° angled to RJ45
  • cable carrier compatible
  • suitable for robotic applications (+/- 180°/ 0.5 m, min. 1.000.000 torsion cycles)
  • length 20,0 m
The selected altAttribute does not exist! Cable GigE M12X/RJ45, STP, 30.0m, flex, 90°

Article no.: 11195120

  • Gigabit Ethernet interface cable
  • CAT6A
  • M12/8-pin connector, X-coded (screw lock), 90° angled to RJ45
  • cable carrier compatible
  • suitable for robotic applications (+/- 180°/ 0.5 m, min. 1.000.000 torsion cycles)
  • length 30,0 m
The selected altAttribute does not exist! Adapter Cable TX to VCXG.I VLXT
Adapter Cable

Article no.: 11701126

  • Adapter to connect VCXG.I or VLXT cameras to existing TXG cabling
  • Split cable M12/12-pin male connector to 1x M8/3-pin female connector (power) and 1x M8/4-pin female connector (I/Os)
  • Protection class IP65/IP67
  • Length 0.4 m
The selected altAttribute does not exist! Cable Power Adapter M12/DC Connector

Article no.: 11048083

  • shielded adapter connection cable
  • M12/12-pin male connector to confectioned DC connector
  • length 2,0 m
  • manufactured cable: 11201118 ESG 34JP0200GS
The selected altAttribute does not exist! ESG 34JP0200GS
Shielded cable 12 wires, female connector, 2,0 m

Article no.: 11201118

  • shielded process interface cable
  • M12/12-pin female connector to open wires
  • cable carrier compatible
  • suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
  • length 2,0 m
The selected altAttribute does not exist! ESG 34JP0500GS
Shielded cable 12 wires, female connector, 5,0 m

Article no.: 11195097

  • shielded process interface cable
  • M12/12-pin female connector to open wires
  • cable carrier compatible
  • suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
  • length 5,0 m
The selected altAttribute does not exist! ESG 34JP1000GS
Shielded cable 12 wires, female connector, 10,0 m

Article no.: 11195098

  • shielded process interface cable
  • M12/12-pin female connector to open wires
  • cable carrier compatible
  • suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
  • length 10,0 m
The selected altAttribute does not exist! ESG 34JP2000GS
Shielded cable 12 wires, female connector, 20,0 m

Article no.: 11195099

  • shielded process interface cable
  • M12/12-pin female connector to open wires
  • cable carrier compatible
  • suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
  • length 20,0 m
The selected altAttribute does not exist! ESW 33JP0200GS
90° shielded cable 12 wires, female connector, 2,0 m

Article no.: 11201128

  • shielded process interface cable
  • 90° angled M12/12-pin female connector to open wires
  • cable carrier compatible
  • suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
  • length 2,0 m
The selected altAttribute does not exist! ESW 33JP0500GS
90° shielded cable 12 wires, female connector, 5,0 m

Article no.: 11195094

  • shielded process interface cable
  • 90° angled M12/12-pin female connector to open wires
  • cable carrier compatible
  • suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
  • length 5,0 m
The selected altAttribute does not exist! ESW 33JP1000GS
90° shielded cable 12 wires, female connector, 10,0 m

Article no.: 11195095

  • shielded process interface cable
  • 90° angled M12/12-pin female connector to open wires
  • cable carrier compatible
  • suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
  • length 10,0 m
The selected altAttribute does not exist! ESW 33JP2000GS
90° shielded cable 12 wires, female connector, 20,0 m

Article no.: 11195096

  • shielded process interface cable
  • 90° angled M12/12-pin female connector to open wires
  • cable carrier compatible
  • suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
  • length 20,0 m
Mountings and heat sinks
The selected altAttribute does not exist! Mounting Adapter Type C

Article no.: 11053252

  • camera mounting adapter for TX, VisiLine, VisiLine IP, VCXG.I, LX and HX cameras incl. screws (hexagon socket) and washers
  • stable sidewise mounting
The selected altAttribute does not exist! Mounting Adapter Type H

Article no.: 11191852

  • camera mounting adapter for cameras of the CX, LX and QX series incl. screw (hexagon socket)
  • rotatable mounting
The selected altAttribute does not exist! Heat Sink Type A

Article no.: 11037580

  • heat sink for TX, VCXG.I, VisiLine, VisiLine IP, LX and HX cameras incl. screws (hexagon socket) and washers
  • 48 mm x 33 mm x 16,5 mm
The selected altAttribute does not exist! Heat Sink Type B

Article no.: 11114702

  • heat sink for TX, VCXG.I, VisiLine, VisiLine IP, LX and HX cameras incl. screws (hexagon socket) and washers
  • 50 mm x 50 mm x 40 mm
Illumination accessories
The selected altAttribute does not exist! ZVI-Polarizer_FLDR_i90B

Article no.: 11167410

  • Polarization filter for Falcon illumination FLDR-i90B
The selected altAttribute does not exist! ZVI-Polarizer_holder_FLDR_i90B

Article no.: 11167411

  • Mounting adapter for polarization filter for Falcon FLDR-i90B illuminations: ZVI-Polarizer_FLDR-i90B (11167410)
  • incl. screws
The selected altAttribute does not exist! ZVI-FLDR_i90B_DP_Diffuser A1_421

Article no.: 11167413

  • Diffusor with drilling holes and screws for Falcon illumination FLDR-i90B
The selected altAttribute does not exist! Multi headed cable Type A4
Split cable for illumination

Article no.: 11207774

  • Split cable M12/12-pin female connector to 1x M8/3-pin male connector for power the camera, 1x M8/4-pin male connector to power the I/Os and illuminations and 4x M8/4-pin female connectors for four illuminations
  • Separate powering of camera and illumination. Double version of Output 1.
  • Protection class IP65/IP67
  • Length 40 cm (M12/12-pin cable 20 cm, M8 cables 20 cm)
The selected altAttribute does not exist! Multi headed cable Type B1
Split cable for illumination

Article no.: 11214470

  • Split cable M12/12-pin female connector to 1x M8/3-pin male connector (to power the camera and I/Os, enable hardware trigger via input) and 1x M8/3-pin female connector for one illumination
  • The I/O voltage is directly distributed to the illuminations.
  • Protection class IP65/IP67
  • Length 100 cm (M12/12-pin cable 80 cm, M8 cables 20 cm)
The selected altAttribute does not exist! Multi headed cable Type B2
Split cable for illumination

Article no.: 11214471

  • Split cable M12/12-pin female connector to 1x M8/3-pin male connector (to power the camera and I/Os, enable hardware trigger via input) and 2x M8/3-pin female connectors for two illuminations
  • The I/O voltage is directly distributed to the illuminations.
  • Protection class IP65/IP67
  • Length 100 cm (M12/12-pin cable 80 cm, M8 cables 20 cm)
The selected altAttribute does not exist! Multi headed cable Type B4
Split cable for illumination

Article no.: 11207776

  • Split cable M12/12-pin female connector to 1x M8/3-pin male connector (to power the camera and I/Os, enable hardware trigger via input) and 4x M8/3-pin female connectors for four illuminations
  • The I/O voltage is directly distributed to the illuminations.
  • Protection class IP65/IP67
  • Length 100 cm (M12/12-pin cable 20 cm, M8 cables 80 cm)
The selected altAttribute does not exist! Multi headed cable Type C4
Split cable for illumination

Article no.: 11207777

  • Split cable M12/12-pin female connector to 1x M8/3-pin male connector (to power the camera, I/Os and illuminations; enable hardware trigger via input) and 4x M8/3-pin female connectors for four illuminations
  • The I/O voltage is distributed to the illuminations through the camera as a normal trigger signal using the cameras power output.
  • Protection class IP65/IP67
  • Length: 40 cm (M12/12-pin cable 20 cm, M8 cables 20 cm)
The selected altAttribute does not exist! Multi headed cable Type E1
Split cable for illumination

Article no.: 11701467

  • Split cable M12/12-pin female connector to 1x M8/3-pin male connector (to power the camera and I/Os, enable hardware trigger via input) and 1x M8/4-pin female connector for one illumination
  • The I/O voltage is directly distributed to the illuminations.
  • Protection class IP65/IP67
  • Length 100 cm (M12/12-pin cable 80 cm, M8 cables 20 cm)
The selected altAttribute does not exist! Multi headed cable Type E2
Split cable for illumination

Article no.: 11701465

  • Split cable M12/12-pin female connector to 1x M8/3-pin male connector (to power the camera and I/Os, enable hardware trigger via input) and 2x M8/4-pin female connectors for two illuminations
  • The I/O voltage is directly distributed to the illuminations.
  • Protection class IP65/IP67
  • Length 100 cm (M12/12-pin cable 80 cm, M8 cables 20 cm)
The selected altAttribute does not exist! Multi headed cable Type E4
Split cable for illumination

Article no.: 11701466

  • Split cable M12/12-pin female connector to 1x M8/3-pin male connector (to power the camera and I/Os, enable hardware trigger via input) and 4x M8/4-pin female connectors for four illuminations
  • The I/O voltage is directly distributed to the illuminations.
  • Protection class IP65/IP67
  • Length 100 cm (M12/12-pin cable 20 cm, M8 cables 80 cm)
Illumination
The selected altAttribute does not exist! FFPR-i100-W

Article no.: 11086540

  • flashable LED dark field illumination
  • white
  • diffuse
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • cable length: 0,3 m
  • diameter: 100 mm
The selected altAttribute does not exist! FLDL-i150x15-W

Article no.: 11086539

  • flashable LED bar light
  • white
  • diffuse
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • cable length: 1 m
  • dimensions: 158 mm × 17 mm × 20 mm housing
The selected altAttribute does not exist! FLDL-TP-Si200x100-W

Article no.: 11086537

  • flashable LED back light
  • white
  • diffuse
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • cable length: 1 m
  • dimensions: 116 mm × 228 mm × 23,5 mm housing
The selected altAttribute does not exist! FLDL-TP-Si36-W

Article no.: 11086536

  • flashable LED back light
  • white
  • diffuse
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • cable length: 1 m
  • dimensions: 47 mm × 47 mm × 15 mm housing
The selected altAttribute does not exist! FLDL-TP-Si85x77-W

Article no.: 11086538

  • flashable LED back light
  • white
  • diffuse
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • cable length: 1 m
  • dimensions: 95 mm × 95 mm × 15 mm housing
The selected altAttribute does not exist! FLDM-i100-W

Article no.: 11086541

  • flashable LED dome light
  • white
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • cable length: 0,3 m
  • diameter: 130 mm
The selected altAttribute does not exist! FLDR-i90B-IR24

Article no.: 11090900

  • flashable LED ring light
  • IR 875 nm
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • cable length: 0,3 m
  • diameter: 94 mm
The selected altAttribute does not exist! FLDR-i90B-SR24

Article no.: 11154321

  • flashable LED ring light
  • red (626 nm)
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • cable length: 0,3 m
  • diameter: 94 mm
The selected altAttribute does not exist! FLDR-i90B-W

Article no.: 11085869

  • flashable LED ring light
  • white
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • cable length: 0,3 m
  • diameter: 94 mm
The selected altAttribute does not exist! FLFL-Si60-IR24

Article no.: 11095910

  • flashable LED back light
  • NIR
  • diffuse
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • cable length: 1 m
  • dimensions: 94 mm × 94 mm × 10 mm housing
The selected altAttribute does not exist! ZVI-FLDL-i86x15-W

Article no.: 11197768

  • flashable LED bar light
  • white
  • diffuse
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • cable length: 0,3 m
  • dimensions: 18 mm × 95 mm × 20 mm housing
The selected altAttribute does not exist! ZVI-LED Spot5WFL-B/SPS-220

Article no.: 11175036

  • LED spot light
  • blue
  • 19… 30 V
  • cable length: 0,15 m
  • diameter: 34 mm
  • adjustable glass optics for spot or broad light
  • integrated flash controller and potentiometer (brightness and exposure time)
  • direct connection to M12/12-pin connector thanks to T-adapter cable (ZVI-LUMIMAX T1-Adapter cable illumination (11175008))
  • maximum exposure time 220 µs (maximum frequency 35 Hz)
The selected altAttribute does not exist! ZVI-LED Spot5WFL-IR850/SPS-220

Article no.: 11175035

  • LED spot light
  • infrared
  • 19… 30 V
  • cable length: 0,15 m
  • diameter: 34 mm
  • adjustable glass optics for spot or broad light
  • integrated flash controller and potentiometer (brightness and exposure time)
  • direct connection to M12/12-pin connector thanks to T-adapter cable (ZVI-LUMIMAX T1-Adapter cable illumination (11175008))
  • maximum exposure time 220 µs (maximum frequency 35 Hz)
The selected altAttribute does not exist! ZVI-LED Spot5WFL-R/SPS-220

Article no.: 11175034

  • LED spot light
  • red
  • 19… 30 V
  • cable length: 0,15 m
  • diameter: 34 mm
  • adjustable glass optics for spot or broad light
  • integrated flash controller and potentiometer (brightness and exposure time)
  • direct connection to M12/12-pin connector thanks to T-adapter cable (ZVI-LUMIMAX T1-adapter cable (11175008))
  • maximum exposure time 220 µs (maximum frequency 35 Hz)
The selected altAttribute does not exist! ZVI-LED Spot5WFL-W/SPS-220

Article no.: 11175031

  • LED spot light
  • white
  • 19… 30 V
  • cable length: 0,15 m
  • diameter: 34 mm
  • adjustable glass optics for spot or broad light
  • integrated flash controller and potentiometer (brightness and exposure time)
  • direct connection to M12/12-pin connector thanks to T-adapter cable (ZVI-LUMIMAX T1-adapter cable illumination (11175008))
  • maximum exposure time 220 µs (maximum frequency 35 Hz)
The selected altAttribute does not exist! ZVI-ARCUSM_24VDC_WEIß_120°
ARCUS-M white 24VDC with M8 connector

Article no.: 11130183

  • flashable LED dark field illumination
  • white
  • radiation angle 120°
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • M8/4-pin connector (cable has to be ordered separately)
  • diameter: 120 mm
The selected altAttribute does not exist! ZVI-HILIGHT120_24VDC_WEIß
HI-LIGHT-120 white 24VDC with M8 connector

Article no.: 11130182

  • flashable LED back light
  • white
  • diffuse
  • radiation angle 120°
  • diameter: 94 mm
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • M8/4-pin connector (cable has to be ordered separately)
  • dimensions: 127 mm × 127 mm × 20 mm housing
The selected altAttribute does not exist! ZVI-HILIGHT80_24VDC_WEIß
HI-LIGHT-80 white 24VDC with M8 connector

Article no.: 11130181

  • flashable LED back light
  • white
  • diffuse
  • radiation angle 80°
  • diameter: 94 mm
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • M8/4-pin connector
  • dimensions: 87 mm × 87 mm × 20 mm housing
The selected altAttribute does not exist! ZVI-LOGO2_24VDC_ROT617NM_30°
LOGO-2 red 617nm 30° 24VDC with M8 connector

Article no.: 11130184

  • flashable LED bar light
  • red (617 nm)
  • radiation angle 30°
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • M8/4-pin connector (cable has to be ordered separately)
  • dimensions: 74 mm × 15 mm × 17 mm housing
The selected altAttribute does not exist! ZVI-HELIOS-130_IP65_weiß_80°_24VDC_M8
HELIOS-130 IP65 white 80° 24VDC with M8 connector

Article no.: 11701627

  • flashable LED ring light
  • white
  • radiation angle 80°
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • M8/4-pin connector (cable has to be ordered separately)
  • diameter: 134 mm
  • IP65 protection
The selected altAttribute does not exist! ZVI-RONDOLX_24VDC_IR850NM_120°
RONDO-LX IR 850nm 120° 24VDC with M8 connector

Article no.: 11130150

  • flashable LED ring light
  • infrared (850 nm)
  • radiation angle 120°
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • M8/4-pin connector (cable has to be ordered separately)
  • diameter: 101 mm
The selected altAttribute does not exist! ZVI-RONDOLX_24VDC_IR850NM_50°
RONDO-LX IR 850nm 50° 24VDC with M8 connector

Article no.: 11130176

  • flashable LED ring light
  • infrared (850 nm)
  • radiation angle 50°
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • M8/4-pin connector (cable has to be ordered separately)
  • diameter: 101 mm
The selected altAttribute does not exist! ZVI-RONDOLX_24VDC_WEIß_120°
RONDO-LX white 120° 24VDC with M8 connector

Article no.: 11130179

  • flashable LED ring light
  • white
  • radiation angle 120°
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • M8/4-pin connector (cable has to be ordered separately)
  • diameter: 101 mm
The selected altAttribute does not exist! ZVI-TOPLIGHT80_24VDC_rot617nm_30°
TOPLIGHT80 red 617nm 30° 24VDC

Article no.: 11135012

  • flashable LED incident light
  • red (617 nm)
  • radiation angle 30°
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • M8/4-pin connector (cable has to be ordered separately)
  • dimensions: 87 mm × 87 mm × 20 mm housing
The selected altAttribute does not exist! ZVI-TOPLINED1_24VDC_ROT617NM_30°
TOP-LINE-D1 red 617nm 30° 24VDC M8 1-canal

Article no.: 11130187

  • flashable LED bar light
  • red (617 nm)
  • radiation angle 30°
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • M8/4-pin connector (cable has to be ordered separately)
  • dimensions: 78 mm × 25 mm × 23 mm housing
The selected altAttribute does not exist! ZVI-TOPLINED1_24VDC_SHWEIß_120°
TOP-LINE-D1 SH white 120° 24VDC M8 1-canal

Article no.: 11130186

  • flashable LED bar light
  • SH white
  • radiation angle 120°
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • M8/4-pin connector (cable has to be ordered separately)
  • dimensions: 78 mm × 25 mm × 23 mm housing
The selected altAttribute does not exist! ZVI-TOPLINED1_24VDC_WEIß_120°
TOP-LINE-D1 white 120° 24VDC M8 1-canal

Article no.: 11130185

  • flashable LED bar light
  • white
  • radiation angle 120°
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • M8/4-pin connector (cable has to be ordered separately)
  • dimensions: 78 mm × 25 mm × 23 mm housing
The selected altAttribute does not exist! Baumer ZVI-RL-80/141-IR

Article no.: 11731493

  • Flashable infrared LED ring light
  • Infrared (850 nm)
  • Radiation angle 90°
  • Integrated LED controller with 4 operating modes
  • IP54
The selected altAttribute does not exist! Baumer ZVI-RL-80/141-R

Article no.: 11731494

  • Flashable red LED ring light
  • Red (625 nm)
  • Radiation angle 90°
  • Integrated LED controller with 4 operating modes
  • IP54
The selected altAttribute does not exist! Baumer ZVI-RL-80/141-W

Article no.: 11731496

  • Flashable white LED ring light
  • 5000 K, CRI80
  • Radiation angle 90°
  • Integrated LED controller with 4 operating modes
  • IP54
The selected altAttribute does not exist! Baumer ZVI-BL-310/54-R

Article no.: 11731511

  • Flashable red LED bar light
  • Red (625 nm)
  • Radiation angle 100°
  • Integrated LED controller with 4 operating modes
  • IP54
The selected altAttribute does not exist! Baumer ZVI-BL-310/54-W

Article no.: 11731512

  • Flashable white LED bar light
  • 5000 K, CRI80
  • Radiation angle 100°
  • Integrated LED controller with 4 operating modes
  • IP54

To the top