Technical data
Electrical data
Shielding
  • yes
Number of poles
  • 12
Connectors
  • M12 female connector, screw lock
  • open wires
Suitable for operation with max 60 V (nominal 48 V)
  • yes
Suitable for operation with max 60 V (nominal 48 V) (info)
  • The M12 connectors must comply with the IEC 61076-2-101 standard. The dielectric strength and withstand voltage for the plug/socket combination must be checked according to DIN EN 60664-1:2008-01 for 60 V.
Mechanical data
Smallest bending radius static
  • 30 mm
Smallest bending radius moved installation
  • 72 mm
Bending cycles
  • 1000000
Use in cable carriers
  • yes
Cable length [m]
  • 10 m
Material
  • PUR, halogen-free
Interface
Data interface
  • Process interface
Environmental conditions
Flame resistance
  • IEC 60332-2-2
Halogen-free
  • DIN EN 50267-2-1
Operation temperature (static)
  • -40 ... +90 °C
Operation temperature (moved installation)
  • -25 ... +60 °C
Conformity
  • UL
  • RoHS
Protection class
  • IP 65/67/68 (mounted)

Downloads
Data sheet

Diagrams
Pin assignment

To the top