Generating CAD-Models requires an external login to CADENAS.
OX-Line SDK (Software Development Kit)
Data sheet – OXP200-B20C.004
Data sheet – OXP200-B20C.004
Data sheet – OXP200-B20C.004
Quickstart – OX200
Operating Manual – OX200
Operating Manual – OX200
Operating Manual – OX200
Link to dataportal
![]() |
Cable Power Adapter M12/DC Connector
Article no.: 11048083 |
|
![]() |
ESG 34JP0200GS
Shielded cable 12 wires, female connector, 2,0 m
Article no.: 11201118 |
|
![]() |
ESG 34JP0500GS
Shielded cable 12 wires, female connector, 5,0 m
Article no.: 11195097 |
|
![]() |
ESG 34JP1000GS
Shielded cable 12 wires, female connector, 10,0 m
Article no.: 11195098 |
|
![]() |
ESG 34JP2000GS
Shielded cable 12 wires, female connector, 20,0 m
Article no.: 11195099 |
|
![]() |
ESW 33JP0200GS
90° shielded cable 12 wires, female connector, 2,0 m
Article no.: 11201128 |
|
![]() |
ESW 33JP0500GS
90° shielded cable 12 wires, female connector, 5,0 m
Article no.: 11195094 |
|
![]() |
ESW 33JP1000GS
90° shielded cable 12 wires, female connector, 10,0 m
Article no.: 11195095 |
|
![]() |
ESW 33JP2000GS
90° shielded cable 12 wires, female connector, 20,0 m
Article no.: 11195096 |
|
![]() |
CAM12.X8-11233142
Article no.: 11233142 |
|
![]() |
CAM12.X8-11230491
Article no.: 11230491 |
|
![]() |
CAM12.X8-11230492
Article no.: 11230492 |
|
![]() |
CAM12.X8-11230367
Article no.: 11230367 |
|
![]() |
CAM12.X8-11230493
Article no.: 11230493 |
|
![]() |
CAM12.X8-11230495
Article no.: 11230495 |
|
![]() |
Cable GigE M12X/RJ45, STP 2.0m, flex
Article no.: 11185139 |
|
![]() |
Cable GigE M12X/RJ45, STP 5.0m, flex
Article no.: 11195760 |
|
![]() |
Cable GigE M12X/RJ45, STP 10.0m, flex
Article no.: 11195761 |
|
![]() |
Cable GigE M12X/RJ45, STP 20.0m, flex
Article no.: 11196995 |
|
![]() |
Cable GigE M12X/RJ45, STP, 5.0m, flex, 90°
Article no.: 11195123 |
|
![]() |
Cable GigE M12X/RJ45, STP, 10.0m, flex, 90°
Article no.: 11195122 |
|
![]() |
11120705
Mounting bracket X7 90° for PosCon and OM70, incl. accessories
Article no.: 11120705 |
|
![]() |
11126836
Mounting bracket X7 30° horizontal for PosCon and OM70, incl. accessories
Article no.: 11126836 |
|
![]() |
11126837
Mounting bracket X7 30° vertical for PosCon and OM70, incl. accessories
Article no.: 11126837 |
|