Profile sensor product portfolio
The selected altAttribute does not exist!

Smart multi-tool profile sensors

OXM

  • Measurement functions for direct output of up to 7 measured values 
  • Linking of measurement tools and position tracking for multifaceted analysis
  • Free configuration in the intuitive web interface
  • Resolution up to 8 µm in Z-direction with red laser
  • Large selection of interfaces and protocols (PROFINET, Ethernet/IP, OPC UA, IO-Link, Modbus TCP)
Open in product selector
The selected altAttribute does not exist!

Blue laser for demanding surfaces

OXM / OXP

  • Up to 5 µm resolution in Z-direction within 25 mm measurement range
  • Up to 30 µm point-to-point distance within up to 28 mm field of view
  • Stable and precise measurement results on plastic and semi-transparent surfaces
Open in product selector
The selected altAttribute does not exist!

Smart profile sensors for edge detection

OXS edge

  • Measurement of multiple edges and step heights
  • Resolution up to 30 µm in X-direction and up to 5 µm in Z-direction
  • Free configuration in the intuitive web interface
Open in product selector
The selected altAttribute does not exist!

Profile raw data for individual evaluations

OXP

  • Output of a calibrated 2D scatter plot for external further processing
  • Sensor parameterisation via intuitive web interface
  • Creation of 3D scatter plots using encoder and trigger input
  • Freely available SDK with sample code
Open in product selector

Live Webinar: OX-Series
Simplifying inspection and positioning tasks with smart 2D profile sensors
The selected altAttribute does not exist!

Baumer makes inspection and positioning tasks easy. Find out what’s in it for you and join us on September 10th for a comprehensive webinar. You will learn how smart 2D profile sensors can serve as a cost-effective alternative to vision sensors and help solve otherwise challenging positioning and inspection tasks, such as: End-of-arm tool positioning, edge detection, presence and completeness as well as dimensional accuracy checks.

Register now


Your benefits with the OX profile sensor
All in one - compact, versatile, economical

Positioning and inspection tasks
Profile sensor for quality control, web edge control and robot positioning

Smart profile sensors in action

Smart functions
in compact housings for even higher reliability

Downloads


To the top