Technical data
Technical data - electrical ratings
Voltage supply
  • 4.75...30 VDC
Reverse polarity protection
  • Yes
Consumption w/o load
  • ≤90 mA
Sinewave cycles per revolution
  • 1024 … 5000
Accuracy
  • ≤60 arc-seconds
Sensing method
  • Optical
Output frequency
  • ≤180 kHz (-3 dB)
Output signals
  • A+, A-, B+, B-, Z+, Z-
Output stages
  • SinCos 1 Vpp
Interference immunity
  • EN 61000-6-2
Emitted interference
  • EN 61000-6-3
Approval
  • UL approval / E240061
  • RoHS compliant EU guideline 2011/65/EC
  • CE
Technical data - mechanical design
Size (flange)
  • ø3.15" (ø80 mm)
Shaft type
  • ø0.375...1" (ø9.525...25.4 mm) (through hollow shaft isolated)
Bore runout
  • 0.0016" (0.04 mm) TIR max.
Admitted misalignment
  • 0.004" (0.1016 mm) radial TIR (end of shaft)
  • 0.01" (0.254 mm) axial
Protection EN 60529
  • IP 54
  • IP 65
  • IP 67
Operating speed
  • ≤5000 rpm (see temperature diagram)
Bearing
  • 52100 SAE high carbon steel (ABEC 5)
Starting torque
  • ≤3 in-oz (77 °F, IP 65)
  • ≤0.02 Nm (+25 °C, IP 65)
Rotor moment of inertia
  • 2.3 oz-in² (420 gcm²)
Service life
  • Bearing: typ. 13 billion rev. (89000 h/2500 rpm)
Material
  • Housing: aluminium, powder-coated
  • Shaft: stainless steel
Operating temperature
  • -40...+212 °F (-40...+100 °C), (fixed cable): see temperature diagram
Relative humidity
  • 98 % non-condensing
Resistance
  • EN 60068-2-6 Vibration 20 g, 60-2000 Hz
  • EN 60068-2-27 Shock 200 g, 6 ms
Connection
  • MIL-connector, 10-pin
  • Cable (AWG26 wire)
Weight approx.
  • 23 oz.
  • 660 g

Downloads
Data sheet
Quickstart
Certificates / approvals
CAD

Accessories
Mounting accessories
The selected altAttribute does not exist! Torque arm T1

Article no.: 11076339

  • Fast and easy mounting on encoder. Prevents against bearing force overlaod.
  • Fixed length, for bolt 3/8" with plastic clip and screws
The selected altAttribute does not exist! Torque arm T3

Article no.: 11075692

  • Fast and easy mounting on encoder. Prevents against bearing force overlaod. Flexible orientation of fixing point.
  • Adjustable length, for bolt 1/4" with plastic clip and screws
The selected altAttribute does not exist! Torque arm T4

Article no.: 11075690

  • Fast and easy mounting on encoder. Prevents against bearing force overlaod. Flexible orientation of fixing point.
  • Adjustable length, for bolt 5/16" with plastic clip and screws
The selected altAttribute does not exist! Torque arm T5

Article no.: 11071506

  • Fast and easy mounting on encoder. Prevents against bearing force overlaod. Flexible orientation of fixing point.
  • Adjustable length, for bolt 3/8" with plastic clip and screws
The selected altAttribute does not exist! Torque arm T6

Article no.: 11167978

  • Fast and easy mounting on encoder. Prevents against bearing force overlaod. Flexible orientation of fixing point.
  • Adjustable length, kit for bolts 1/4", 5/16" and 3/8" with plastic clip and screws
The selected altAttribute does not exist! Reducer insert HS35 ø0.375" (ø9.525 mm)

Article no.: 11084462

  • Easy assembly by plugging in
  • Exchange possible without tools
  • Quick adjustment of the required diameter
  • Suitable for high speeds
The selected altAttribute does not exist! Reducer insert HS35 ø0.50" (ø12.7 mm)

Article no.: 11078636

  • Easy assembly by plugging in
  • Exchange possible without tools
  • Quick adjustment of the required diameter
  • Suitable for high speeds
The selected altAttribute does not exist! Reducer insert HS35 ø0.625" (ø15.875 mm)

Article no.: 11080114

  • Easy assembly by plugging in
  • Exchange possible without tools
  • Quick adjustment of the required diameter
  • Suitable for high speeds
The selected altAttribute does not exist! Reducer insert HS35 ø0.75" (ø19.05 mm)

Article no.: 11078639

  • Easy assembly by plugging in
  • Exchange possible without tools
  • Quick adjustment of the required diameter
  • Suitable for high speeds
The selected altAttribute does not exist! Reducer insert HS35 ø0.87" (ø22.225 mm)

Article no.: 11078654

  • Easy assembly by plugging in
  • Exchange possible without tools
  • Quick adjustment of the required diameter
  • Suitable for high speeds
The selected altAttribute does not exist! Reducer insert HS35 ø10 mm

Article no.: 11087744

  • Easy assembly by plugging in
  • Exchange possible without tools
  • Quick adjustment of the required diameter
  • Suitable for high speeds
The selected altAttribute does not exist! Reducer insert HS35 ø12 mm

Article no.: 11087745

  • Easy assembly by plugging in
  • Exchange possible without tools
  • Quick adjustment of the required diameter
  • Suitable for high speeds
The selected altAttribute does not exist! Reducer insert HS35 ø14 mm

Article no.: 11087746

  • Easy assembly by plugging in
  • Exchange possible without tools
  • Quick adjustment of the required diameter
  • Suitable for high speeds
The selected altAttribute does not exist! Reducer insert HS35 ø15 mm

Article no.: 11148651

  • Easy assembly by plugging in
  • Exchange possible without tools
  • Quick adjustment of the required diameter
  • Suitable for high speeds
The selected altAttribute does not exist! Reducer insert HS35 ø16 mm

Article no.: 11087747

  • Easy assembly by plugging in
  • Exchange possible without tools
  • Quick adjustment of the required diameter
  • Suitable for high speeds
The selected altAttribute does not exist! Reducer insert HS35 ø18 mm

Article no.: 11087748

  • Easy assembly by plugging in
  • Exchange possible without tools
  • Quick adjustment of the required diameter
  • Suitable for high speeds
The selected altAttribute does not exist! Reducer insert HS35 ø20 mm

Article no.: 11087750

  • Easy assembly by plugging in
  • Exchange possible without tools
  • Quick adjustment of the required diameter
  • Suitable for high speeds
The selected altAttribute does not exist! Dust cap HS35

Article no.: 11075459

  • Fast and easy mounting on encoder backside. Prevents encoder bearing against dust, dirt and fluids. Sealing up to IP 67.
The selected altAttribute does not exist! Protective cage HS35

Article no.: 11080884

  • Protective cover; for NEMA 56C-face (4.5") and fan-cover. For attachment to a fan cover hammer head bolts are recommended (not included).
Connectors and cables
The selected altAttribute does not exist! NAC 29H 10-pin Mil Spec Mating Connector

Article no.: 11126235

  • NAC 29H 10-pin Mil Spec Mating Connector (female)
The selected altAttribute does not exist! CNAC 29H 10-pin Mil Spec Mating Connector + cable L=10 ft (3.05 m)

Article no.: 11078307

  • Shielded connection cable with mating connector NAC 29H 10-pin Mil Spec (female contacts) and stranded wires 0.14 mm² with wire end sleeves
  • Cable length 10 ft (3.05 m)
The selected altAttribute does not exist! CNAC 29H 10-pin Mil Spec Mating Connector + cable L=20 ft (6.10 m)

Article no.: 11078427

  • Shielded connection cable with mating connector NAC 29H 10-pin Mil Spec (female contacts) and stranded wires 0.14 mm² with wire end sleeves
  • Cable length 20 ft (6.10 m)
The selected altAttribute does not exist! CNAC 29H 10-pin Mil Spec Mating Connector + cable L=30 ft (9.15 m)

Article no.: 11078428

  • Shielded connection cable with mating connector NAC 29H 10-pin Mil Spec (female contacts) and stranded wires 0.14 mm² with wire end sleeves
  • Cable length 30 ft (9.15 m)

To the top