Technical data
Technical data
Voltage supply
  • 2.6 - 3.2 VDC
Operating temperature
  • +10...+60 °C
Storage temperature
  • -20...+80 °C
Connection
  • Connector D-SUB, 9-pin, female
  • Cable terminals
Battery
  • 2x AA (included in the delivery)
Weight approx.
  • 135 g
Technical data - mechanical design
Protection EN 60529
  • IP 40

Downloads
Software Manual

Accessories
Connectors and cables
The selected altAttribute does not exist! Connection cable connector M12 / connector D-SUB, 0.2 m

Article no.: 11119280

  • Connecting cable shielded with connector M12, 8-pin, female contacts on connector D-SUB, 9-pin, male contacts
The selected altAttribute does not exist! Connection cable connector M12 / connector D-SUB, 1 m

Article no.: 11119720

  • Connecting cable shielded with connector M12, 8-pin, female contacts on connector D-SUB, 9-pin, male contacts
The selected altAttribute does not exist! Connection cable HS35P with connector MIL, 10-pin / connector D-SUB, 0.5 m

Article no.: 11077210

  • Connection cable HS35P with connector MIL, 10-pin, female contacts on connector D-SUB, 9-pin, male contacts
The selected altAttribute does not exist! Connection cable HS35P with connector MIL, 7-pin / connector D-SUB, 0.5 m

Article no.: 11077212

  • Connection cable HS35P with connector MIL, 7-pin, female contacts on connector D-SUB, 9-pin, male contacts
The selected altAttribute does not exist! Connection cable with FCI, 8-pin / wire end sleeves (UL/CSA), 1 m

Article no.: 11072169

  • Shielded connection cable with FCI-female coupling (8-pin) and stranded wires 0.14 mm² with wire end sleeves
  • UL/CSA certification
  • Assembly by customer possible
The selected altAttribute does not exist! Connection cable with FCI, 8-pin / D-SUB, 9-pin, 1 m

Article no.: 11079111

  • Shielded connection cable with FCI-female coupling (8-pin) and D-SUB-male connector (9-pin)
  • UL/CSA certification
  • Assembly by customer possible
The selected altAttribute does not exist! Connection cable connector M12 / connector D-SUB, 1 m - Option 3232

Article no.: 11135370

  • Connecting cable shielded with connector M12, 8-pin, female contacts on connector D-SUB, 9-pin, male contacts
  • For encoder with connection option 3232 only

To the top