Technical data
Technical data - electrical ratings
Interference immunity
  • EN 61000-6-2
Emitted interference
  • EN 61000-6-3
Technical data - electrical ratings (speed switch)
Switching accuracy
  • ± 4 % (≤1500 rpm)
  • ± 2 % (>1500 rpm)
Switching hysteresis
  • = 30 % of switching speed
Switching outputs
  • 1 output, speed control
Output switching capacity
  • ≤6 A / 250 VAC
  • ≤1 A / 48 VDC
  • (EAC: <50 VAC / 75 VDC)
Minimum switching current
  • 100 mA
Switching delay time
  • ≤40 ms
Technical data - electrical ratings (tachogenerator)
Reversal tolerance
  • ≤0.1 %
Linearity tolerance
  • ≤0.15 %
Temperature coefficient
  • ± 0.05 %/K (open-circuit)
Isolation class
  • B
Calibration tolerance
  • ±1 %
Climatic test
  • Humid heat, constant (IEC 60068-2-3, Ca)
Performance
  • TDP: 12 W (speed ≥3000 rpm)
  • TDPZ: 2x 3 W (speed ≥3000 rpm)
Armature-circuit time-constant
  • <75 µs (TDP)
  • <40 µs (TDPZ)
Open-circuit voltage
  • TDP: 10...150 mV per rpm
  • TDPZ: 20...100 mV per rpm
Technical data - mechanical design
Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Admitted shaft load
  • ≤60 N axial
  • ≤80 N radial
Flange
  • EURO flange B10
  • Housing foot B3
Protection EN 60529
  • IP 55
Speed (n)
  • ≤6000 rpm
Range of switching speed (ns)
  • 650...6000 rpm
Torque
  • 1.5 Ncm
Rotor moment of inertia
  • 1.4 kgcm² (TDP)
  • 1.5 kgcm² (TDPZ)
Material
  • Housing: aluminium die-cast
  • Shaft: stainless steel
Operating temperature
  • -20...+85 °C
Resistance
  • IEC 60068-2-6
  • Vibration 5 g, 10-2000 Hz
  • IEC 60068-2-27
  • Shock 150 g, 1 ms
Connection
  • 2x terminal box
Weight approx.
  • 3.2 kg (TDP)
  • 3.4 kg (TDPZ)
Approval
  • CE

Downloads
Data sheet
Operating Manual
Declaration of conformity

Accessories
Mounting accessories
The selected altAttribute does not exist! Spring disk coupling K 35 (shaft ø6...12 mm)
  • High quality torsionally stiff and backlash free coupling
  • Compensating of mounting errors
  • Balanced torsional rigidity (torsional spring constant)
  • Protection against shaft currents with an insulated hub on non-drive end (ø11 H7)
  • Additional key possible
The selected altAttribute does not exist! Spring disk coupling K 50 (shaft ø11...16 mm)
  • High quality torsionally stiff and backlash free coupling
  • Compensating of mounting errors
  • Balanced torsional rigidity (torsional spring constant)
  • Protection against shaft currents with an insulated hub on non-drive end (ø11 H7)
  • Additional key possible
The selected altAttribute does not exist! Spring disk coupling K60 WD 11PF4 + 12PF4
For encoder with solid shaft

Article no.: 11064874

  • High quality torsionally stiff and backlash free coupling
  • Compensating of mounting errors
  • Balanced torsional rigidity (torsional spring constant)
  • Form-fit connection thanks to keyway

To the top