Technical data
Technical data - electrical ratings
Voltage supply
  • With DSL.R: 15...30 VDC
  • With DSL.E: 9...30 VDC
Consumption w/o load
  • ≤200 mA
Sensing method
  • Optical
Approval
  • CE
Technical data - electrical ratings (encoder)
Pulses per revolution
  • 512 … 2500
Phase shift
  • 90 ° ±20°
Duty cycle
  • 40…60 %
Reference signal
  • Zero pulse, width 90°
Output frequency
  • ≤120 kHz
Output signals
  • K1, K2, K0 + inverted
Output stages
  • HTL
  • TTL/RS422
Technical data - electrical ratings (speed switch)
Interface
  • RS485
Switching accuracy
  • ± 2 % (or Digit)
Switching outputs
  • With DSL.R: 3 outputs, speed control
  • With DSL.E: 2 outputs, speed control and 1 control output
Output switching capacity
  • With DSL.R: 12 VDC; ≤40 mA
  • With DSL.E: 5...230 VAC/VDC; 5...250 mA
  • (EAC: <50 VAC / 75 VDC)
Switching delay time
  • ≤40 ms
Technical data - mechanical design
Size (flange)
  • ø158 mm
Shaft type
  • ø20...50 mm (through hollow shaft)
Admitted shaft load
  • ≤450 N axial
  • ≤600 N radial
Protection EN 60529
  • IP 66
Speed (n)
  • ≤6000 rpm
Range of switching speed (ns)
  • Pulses = 512: ±16...6000 rpm
  • Pulses = 1024: ±8...6000 rpm
  • Pulses = 2000: ±5...3600 rpm
  • Pulses = 2048: ±4...3500 rpm
  • Pulses = 2500: ±3...2900 rpm
Operating torque
  • ≤15 Ncm
Rotor moment of inertia
  • 4.9 kgcm²
Material
  • Housing: aluminium
  • Shaft: stainless steel
Operating temperature
  • -20...+85 °C
Resistance
  • IEC 60068-2-6
  • Vibration 15 g, 10-2000 Hz
  • IEC 60068-2-27
  • Shock 300 g, 6 ms
Corrosion protection
  • IEC 60068-2-52 Salt mist
  • for ambient conditions C4 according to ISO 12944-2
Connection
  • 2x terminal box
  • 3x terminal box (with option M)
Weight approx.
  • 4 kg
  • 5 kg (with option M)
Interference immunity
  • EN 61000-6-2
Emitted interference
  • EN 61000-6-3
Approval
  • CE

Software
Software

Downloads
Data sheet
Operating Manual
Software Manual
Declaration of conformity

Accessories
Mounting accessories
Torque arm M12, length 145...170 mm

Article no.: 11054922

  • Torque arm for hollow shaft encoder
  • Swivel joints size M12 according to DIN ISO 12240-4, size series K
  • Compensate for mounting tolerances of the drive shaft in an axial direction
  • Standard version
  • Length 145...170 mm
Torque arm M12, length 180...205 mm

Article no.: 11054921

  • Torque arm for hollow shaft encoder
  • Swivel joints size M12 according to DIN ISO 12240-4, size series K
  • Compensate for mounting tolerances of the drive shaft in an axial direction
  • Standard version
  • Length 180...205 mm
Torque arm M12, length 480...540 mm (≥200 mm)

Article no.: 11072741

  • Torque arm for hollow shaft encoder
  • Swivel joints size M12 according to DIN ISO 12240-4, size series K
  • Compensate for mounting tolerances of the drive shaft in an axial direction
  • Standard version
  • Length 480...540 mm
  • Can be shortened to ≥200 mm
Torque arm M12 insulated, length 145...170 mm

Article no.: 11054924

  • Torque arm for hollow shaft encoder
  • Swivel joints size M12 according to DIN ISO 12240-4, size series K
  • Compensate for mounting tolerances of the drive shaft in an axial direction
  • Insulated version
  • Length 145...170 mm
Torque arm M12 insulated, length 480...540 mm (≥200 mm)

Article no.: 11072723

  • Torque arm for hollow shaft encoder
  • Swivel joints size M12 according to DIN ISO 12240-4, size series K
  • Compensate for mounting tolerances of the drive shaft in an axial direction
  • Insulated version
  • Length 480...540 mm
  • Can be shortened to ≥200 mm
The selected altAttribute does not exist! Mounting kit for torque arm size M12 and an earthing strap

Article no.: 11069336

Mounting kit for fixing a torque arm size M12 and an earthing strap.

Connectors and cables
The selected altAttribute does not exist! Sensor cable for encoders HEK 8

The sensor cable HEK 8 is a proven industrial product designed to match high demands. It is halogen free and its rugged outer construction allows it to be pulled and dragged in free conditions. It is certified to UL 20233. The cable can be supplied in any length and pre-fitted with various connectors.

The selected altAttribute does not exist! USB → RS485 converter

Article no.: 11064248

  • USB 2.0 to RS485 converter for Laptop and PC
  • USB 1.1 and 2.0 compatibility
  • Supports two-wire RS485 read/write operation
  • Power supply via USB
The selected altAttribute does not exist! USB → RS485 converter with connecting cable for DSL

Article no.: 11117345

  • Connecting cable for DSL-RS485 interface
  • USB 2.0 to RS485 converter for Laptop and PC
  • USB 1.1 and 2.0 compatibility
  • Supports two-wire RS485 read/write operation
  • Power supply via USB

To the top