Technical data
General data
Mounting type
  • Flush
Special type
  • High temperature
Nominal sensing distance Sn
  • 2 mm
Temperature drift
  • ± 10 % (-25 ... +75 °C)
  • - 10 % / + 15 % (-25 ... +100 °C)
Hysteresis
  • 3 … 20 % of Sr
Electrical data
Switching frequency
  • 5 kHz
Voltage supply range +Vs
  • 6 … 30 VDC
Current consumption max. (no load)
  • 12 mA
Output circuit
  • PNP make function (NO)
Voltage drop Vd
  • <2 VDC
Output current
  • 100 mA
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Mechanical data
Design
  • Cylindrical smooth
Material (sensing face)
  • PBT
Housing material
  • Stainless steel
Dimension
  • 6.5 mm
Housing length
  • 30 mm
Connection types
  • Cable FEP, 1 m
Ambient conditions
Operating temperature
  • -25 … +100 °C
Protection class
  • IP 67

3D-Model
3D-Model

Generating CAD-Models requires an external login to CADENAS.


Downloads
Data sheet
EPLAN

Drawings
Drawings
Connection diagram

Accessories
Peripherals
ZTEST-ALL.DIGITAL
Test unit for sensors digital

Article no.: 11084377

  • LED (red/green) for digital PNP/NPN signals
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
Mounting accessories
The selected altAttribute does not exist! 10109474
Mounting bracket for sensors Ø 6,5 mm

Article no.: 10109474

  • Material: Plastic (PA6)
The selected altAttribute does not exist! 10117742
Clamping nut for sensors Ø 6,5 mm

Article no.: 10117742

  • Tightening torque max. 0.8 Nm

To the top