Technical data
Mechanical data
Inner diameter
  • 91 mm
External diameter
  • 95 mm
Material of cover glass
  • PMMA (acrylic glass)
Weight
  • ≤ 130 g
Thread
  • M92 × 0,75
Ø cover glass
  • 83 mm
Length of tube
  • 70 mm
Material
  • aluminum, hard-anodized
Sealing
  • Gomastit 400

Downloads
Operating Manual
CAD

Drawings
Dimension drawing

Accessories
Housing accessories
The selected altAttribute does not exist! Tube Adapter D M92 hard anodized

Article no.: 11704311

  • adapter to mount the Tube M92 hard anodized (11704312) to VCX.I and VAX cameras
  • thread: M92
  • length 2 mm
Placeholder original Tube Adapter E M92 hard anodized

Article no.: 11704315

  • adapter to mount the Tube M92 hard anodized (11704312) to VLXT cameras with EF-mount
  • thread: M92
  • length 2 mm
The selected altAttribute does not exist! Tube Module 6 mm M92 hard anodized

Article no.: 11704395

  • modular extension of the lens protection
  • thread: M92
  • length 6 mm
The selected altAttribute does not exist! Tube Module 12 mm M92 hard anodized

Article no.: 11704397

  • modular extension of the lens protection
  • thread: M92
  • length 12 mm
The selected altAttribute does not exist! Tube Module 36 mm M92 hard anodized

Article no.: 11704394

  • modular extension of the lens protection
  • thread: M92
  • length 36 mm

To the top