Technical data
Mechanical data
External diameter
  • 65 mm
Weight
  • ≤ 20 g
Thread
  • M62 × 0,75
Length of tube
  • 2 mm
Material
  • aluminum, hard-anodized
Sealing
  • EPDM

Downloads

Drawings
Dimension drawing
Schematic diagram

Accessories
Housing accessories
The selected altAttribute does not exist! Tube M62 hard anodized

Article no.: 11185374

  • hard anodized lens protection with M62 thread
  • optional tube extension with Tube Module 6mm (11185376), Tube Module 12 mm (11185375) or Tube Module 36 mm (11198906). Use of several Tube Modules possible.
  • thread: M62
  • length 58 mm
The selected altAttribute does not exist! Tube M62 hard anod. scratchproof glass

Article no.: 11701125

  • hard anodized lens protection with scratchproof laminated safety glass: Corning® Gorilla® glass (generation 3)
  • optional tube extension with Tube Module 6mm (11185376), Tube Module 12 mm (11185375) or Tube Module 36 mm (11198906). Use of several Tube Modules possible.
  • thread: M62
  • length 58 mm
The selected altAttribute does not exist! Tube Module 6 mm M62 hard anodized

Article no.: 11185376

  • modular extension of the lens protection
  • thread: M62
  • length 6 mm
The selected altAttribute does not exist! Tube Module 12 mm M62 hard anodized

Article no.: 11185375

  • modular extension of the lens protection
  • thread: M62
  • length 12 mm
The selected altAttribute does not exist! Tube Module 36 mm M62 hard anodized

Article no.: 11198906

  • modular extension of the lens protection
  • thread: M62
  • length 36 mm

To the top