Technical data
Technical data
Dimensions
  • 6 x 1 x 3 mm
Sensing
  • On-axis magnet
Number of poles
  • 2
Mounting type
  • Bonding
Operating temperature
  • -40...+100 °C
Weight approx.
  • 1 g
Material
  • Neodymium-iron-boron

Downloads
Data sheet
CAD

To the top