Technical data
Process connection
Instrument connection
  • G 1 A hygienic
BCID instrument connection
  • A04
Process connection
  • SMS 1145, DN 38
BCID process connection
  • S01
Material
  • AISI 316L (1.4404)
Surface roughness wetted parts
  • Ra ≤ 0.8 µm
Max. process pressure
  • 40 bar

Downloads
Operating Manual
Certificates / approvals
CAD

Drawings
Drawings

Accessories
Accessories
The selected altAttribute does not exist! ZPX3-8130
NBR

Article no.: 11153800

  • SMS 1145, DN 38
  • NBR
  • 40 bar
  • FDA compliant

The selected altAttribute does not exist! ZPX4-330

Article no.: 11110002

  • SMS 1145, DN 38
  • AISI 304 (1.4301)
  • 40 bar


To the top