Technical data
Process connection
Instrument connection
  • BHC 3A DN 76
BCID instrument connection
  • B02
Process connection
  • BHC 3A DN 76
BCID process connection
  • B02
Material
  • AISI 316L (1.4404)
Max. process pressure
  • 10 bar
Compliance and approvals
Hygiene
  • 3-A

Downloads
Operating Manual
Certificates / approvals
CAD

Drawings
Drawings

To the top