Technical data
Performance characteristics
Measuring range
  • 0 … 60 bar , absolute
  • -1 … 600 bar , relative (gauged)
Min. measuring span
  • 1 bar
Max. measuring span
  • 601 bar
Pressure type
  • Absolute
  • Relative (gauged)
Standard error of measurement (BFSL)
  • ± 0.5 % FSR
  • Including non-linearity, hysteresis and non-repeatability according BFSL
Max. measuring error
  • ± 1.3 % FSR
  • Including zero-point and span error, nonlinearity (by terminal base line), hysteresis and non-repeatability (EN 61298-2)
Temperature coefficient
  • ≤ 0.25 % FSR/10 K , measuring span @ -20 … 60 °C
Repeatability
  • ± 0.2 % FSR
Rise time (10 ... 90 %)
  • ≤ 50 ms
Threshold setting range
  • 2 … 98 % FSR

Downloads
Data sheet
Operating Manual
Technical Reports / White Paper

Drawings
Drawings
The selected altAttribute does not exist!

Housing with connector M12-A, 4-pin

(png | 44 KB)
The selected altAttribute does not exist!

Housing with connector DIN EN 175301-803 A (DIN 43650 A), 4-pin

(png | 25 KB)
The selected altAttribute does not exist!

G 1/4 A DIN 3852-E (BCID: G50)

(png | 10 KB)
The selected altAttribute does not exist!

G 1/4 B EN 837-1 (BCID: G30)

(png | 10 KB)
The selected altAttribute does not exist!

G 1/2 B EN 837-1 (BCID: G31)

(png | 11 KB)
The selected altAttribute does not exist!

1/4-18 NPT (BCID: N01)

(png | 12 KB)
The selected altAttribute does not exist!

1/2-14 NPT (BCID: N02)

(png | 14 KB)

To the top