Technical data
General data
Type
  • Through beam sensor
Emitter / receiver
  • Receiver
Actual range Sb
  • 5 m
Nominal range Sn
  • 6 m
Alignment / soiled lens indicator
  • Flashing light indicator
Light indicator
  • LED yellow
Sensitivity adjustment
  • Potentiometer, 270°
Electrical data
Response time / release time
  • < 1.4 ms
Voltage supply range +Vs
  • 10 … 30 VDC
Current consumption max. (no load)
  • 16 mA
Current consumption typ.
  • 16 mA
Voltage drop Vd
  • <1.8 VDC
Output function
  • Light / dark operate
Output circuit
  • NPN
Output current
  • 100 mA
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Mechanical data
Width / diameter
  • 10.4 mm
Height / length
  • 27 mm
Depth
  • 14 mm
Design
  • Rectangular
Housing material
  • Plastic (ASA)
Front (optics)
  • PMMA
Connection types
  • Cable 4 pin, 2 m
Ambient conditions
Operating temperature
  • -25 … +65 °C
Protection class
  • IP 65

Downloads
Data sheet
CAD
EPLAN

Drawings
Drawings
Connection diagram

Accessories
Fitting emitter
The selected altAttribute does not exist! FSDK 10D9001/KS35
Through beam sensors - miniature

Article no.: 10146077

  • emitter
  • through beam sensor
  • 5 m
  • pulsed red LED
  • flylead connector M8 3 pin
  • -25 … 65 °C
  • IP 65
The selected altAttribute does not exist! FSDK 10D9601
Through beam sensors - miniature

Article no.: 10139964

  • emitter
  • through beam sensor
  • 5 m
  • pulsed red LED
  • cable 4 pin, 2 m
  • -25 … 65 °C
  • IP 65
The selected altAttribute does not exist! FSDK 10D9601/S35A
Through beam sensors - miniature

Article no.: 10131282

  • emitter
  • through beam sensor
  • 5 m
  • pulsed red LED
  • connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Peripherals
The selected altAttribute does not exist! ZTEST-ALL.DIGITAL
Test unit for sensors digital

Article no.: 11084377

  • LED (red/green) for digital PNP/NPN signals
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
The selected altAttribute does not exist! ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
Mounting accessories
The selected altAttribute does not exist! 10150326
Sensofix series 10 / series 20

Article no.: 10150326

  • Clamps made of stainless steel
  • Ball pivots made of galvanized steel
  • Mounting panel made of stainless steel
The selected altAttribute does not exist! 10114501
Mounting bracket series 10 (U design)

Article no.: 10114501

  • Material: Steel
The selected altAttribute does not exist! 10133792
Mounting bracket series 10 (L design)

Article no.: 10133792

  • Material: Steel

To the top