Data sheet – VCXG-13M
Data sheet – VCXG-13M
Detailed data sheet – VCXG-13M
Quick Start Guide VCXG
User’s Guide VCXG / VCXG.I / VCXU cameras
KC registration
UL certification
EMVA 1288 Summary Sheet
Compliant list for Baumer industrial cameras (GigE)
Application Notes
VCXG-13M / STEP
Z-Power Supply Kit LX PX VCXG int.
Article no.: 11122415 |
|
VCXG Starter Kit
Article no.: 11165158 |
|
PCIe Ethernet Server Adapter I210
Article no.: 11137188 |
|
|
ZVA-Intel_Eth_Serv Adaptr_I350-T2V2
Article no.: 11168452 |
|
|
ZVA-PCIe-1672E-AE
Article no.: 11168453 |
|
Housing base set B V4A VCXG.I r IP69K
Article no.: 11207844 |
|
|
Clamp Elements CX 29 x 29 mm V4A IP69K
Article no.: 11217114 |
|
|
Housing V4A IP69K Mounting Tool
Article no.: 11208719 |
|
|
Tube M60 V4A IP69K Acryl
Article no.: 11208732 |
|
|
Cover Glass Replacement Acryl 2"
Article no.: 11217113 |
|
|
Sealing ReplacementSet Housing V4A IP69K
Article no.: 11217115 |
|
|
Rotation lock M40 VA4 IP69K
Article no.: 11208731 |
|
Filter CL/27 (R2) ROT PENTAX
Article no.: 11006551 |
|
|
Filter Pol PENTAX PL27
Article no.: 11092000 |
|
|
ZVI-FILTER POL. PL30.5 C91353
Article no.: 11175428 |
|
|
ZVI-Filter Pol. PL40.5 C91301
Article no.: 11167713 |
|
|
ZVL-Adapter S-Mount / C-Mount
Article no.: 11167984 |
|
|
ZVF-Filter Holder Mounting Tool
Article no.: 11177601 |
|
|
Close-up ring set ZVS-FP-RGST six-piece
Article no.: 11010529 |
|
|
ZVK-IR/UV Filter Sealing Pack 1.63*8.36
Article no.: 11177569 |
|
ZVL-E3146B-R1
Article no.: 11701909 |
|
|
ZVL-E3196B
Article no.: 11702382 |
|
|
ZVL-E3196B
Article no.: 11701908 |
|
|
ZVL-LM3NCM 3,5mm/f2,4
Article no.: 11116658 |
|
|
Obj Kowa LM8JCM 8mm/f1,4
Article no.: 11092788 |
|
|
ZVL-FL-CC0614A-2M
Article no.: 11150221 |
|
|
ZVL-FL-CC0814A-2M
Article no.: 11150223 |
|
|
ZVL-FL-CC1214A-2M
Article no.: 11150226 |
|
|
ZVL-FL-CC1614A-2M
Article no.: 11150228 |
|
|
ZVL-FL-CC2514A-2M
Article no.: 11150229 |
|
|
ZVL-FL-CC5024A-2M
Article no.: 11150230 |
|
|
ZVL-FL-HC0614-2M
Article no.: 11008992 |
|
|
ZVL-FL-HC1214-2M
Article no.: 11004362 |
|
|
ZVL-FL-CC1614-2M
Article no.: 10170039 |
|
|
ZVL-FL-CC2514-2M
Article no.: 11002222 |
|
|
ZVL-FL-CC3516-2M
Article no.: 11003417 |
|
|
ZVL-FL-CC5028-2M
Article no.: 11012785 |
|
|
ZVL-FL-CC7528-2M
Article no.: 11003041 |
|
GigE Power Switch
Article no.: 11008795 |
|
Cable GigE RJ45/RJ45, 3,0 m
Article no.: 10170048 |
|
|
Cable GigE RJ45/RJ45, 6,0 m
Article no.: 10141719 |
|
|
Kabel GigE RJ45s/RJ45, 5,0 m, chain
Article no.: 11150185 |
|
|
Kabel GigE RJ45s/RJ45, 10,0 m, chain
Article no.: 11150302 |
|
|
Kabel GigE RJ45s/RJ45, 15,0 m, chain
Article no.: 11150186 |
|
|
Kabel GigE RJ45s/RJ45, 20,0 m, chain
Article no.: 11150188 |
|
|
Cable GigE RJ45s/RJ45, 10,0 m, flex v2
Article no.: 11173256 |
|
|
Cable GigE RJ45s/RJ45, 20,0 m, flex v2
Article no.: 11173257 |
|
|
Cable GigE RJ45s/RJ45, 30,0 m, flex v2
Article no.: 11173258 |
|
|
Adapter Cable TX to VCXG VCXU
Adapter Cable
Article no.: 11701127 |
|
|
Z-ESG 32FP0500G
Shielded cable 8 wires, female connector, 5,0 m
Article no.: 11118810 |
|
|
Z-ESW 31FH0500
90° Cable 8 wires, 5,0 m
Article no.: 11105262 |
|
Mounting Adapter Type D (Front)
Article no.: 11165176 |
|
|
Mounting Adapter Type E
Article no.: 11165173 |
|
|
Heat Sink Type C
Article no.: 11165171 |
|
|
Adapter CX- / TX-Mount
Article no.: 11165175 |
|
|
Mounting Adapter Type H
Article no.: 11191852 |
|