Product portfolio
The selected altAttribute does not exist!

Modular RTD thermometer

CombiTemp TFRH

  • Can be individually configured to your requirements
  • Optionally available with touch screen
  • Customized immersion depth 20 ... 3000 mm
  • 4 … 20 mA, HART or Pt100 output signal
  • Convenient installation and easy operation
To the product

Precise hygienic temperature sensor with touchscreen

PT55H

  • Compact and robust design
  • Available immersion depths up to 300 mm 
  • Customized immersion depths on request
  • Convenient installation and simple operation
  • 3-A Sanitary Standards, EHEDG-certified
  • CIP and SIP capable
  • Versions for high media temperatures up to 250 °C available
  • IO-Link Dual Channel for easy commissioning and acquisition of valuable secondary data
To the product
The selected altAttribute does not exist!

Fast-reacting and accurate temperature transmitter

PT20H

  • Very fast response time
  • Highly accurate temperature measurement
  • Integrated 4 ... 20 mA transmitter
  • IO-Link Dual Channel for fast commissioning and valuable additional data
  • Customer-specific immersion depth
  • Suitable for the regulation of the heating and cooling circuit and for monitoring the pasteurization processes
To the product
The selected altAttribute does not exist!

Compact temperature transmitter

TE2

  • Compact and rugged design
  • Customized immersion depth to 3000 mm
  • Precision measurement from -50 ... 250 °C
  • Integrated 4 ... 20 mA transmitter or Pt100 output
  • Easy process implementation from DN 25 or in tank
To the product
The selected altAttribute does not exist!

Front-flush and low invasive temperature transmitters

TER8

  • Optimum placement even in stirrers and pigging systems
  • Integrated 4 ... 20 mA transmitter or Pt100 output
  • Very fast response time
  • 3-A-compliant without elastomers
To the product
The selected altAttribute does not exist!

Modular RTD thermometer for room and ambient temperature

TFR5

  • Sensor made of AISI 316L stainless steel
  • Suitable for indoor and outdoor applications
  • Optionally available with touch screen
  • Cable or fixed sensor
  • Wall or tube mounting
To the product
The selected altAttribute does not exist!

Temperature sensors for very space-saving installation

  • Hygienic safety without gasket
  • Compact and light for flexible placement
  • Pt100 output
  • Can be connected to the CombiTemp series
To the product

Your benefits
  • Safe and hygienic with minimal process risk
    • Elastomer-free designs
    • Certified according to the highest standards
    • Suitable for SIP and CIP
  • Higher productivity thanks to performant measurement
    • Fast response times and compact designs enable optimal positioning
  • Less effort thanks to the very simple operation
    • Easy to use even without touch display or FlexProgrammer
  • Fast, simple and cost-effective implementation
    • Extensive portfolio of process connections 
  • Added value through digital sensor data
    • Easy and fast commissioning
    • Solutions with IO-Link dual channel for maximum process flexibility
    • Additional data thanks to digital sensor link

Applications
  • Monitoring of process or fluid temperatures in machines, pipes or tanks
  • Detection of room or ambient temperature in hygienic areas such as cold rooms
  • Use in the pharmaceutical, food and beverage as well as medical technology industries

Technology

Downloads


To the top