Technical data
Technical data - electrical ratings
Voltage supply
  • 8...30 VDC
Reverse polarity protection
  • Yes, to 0 V
Short-circuit proof
  • Yes
Consumption w/o load
  • ≤25 mA (24 VDC)
Initializing time typ.
  • 150 ms after power on
Pulses per revolution
  • 64 … 1024
  • 32 … 512
Interface
  • IO-Link
Interpolation
  • 8-fold (parameterizable up to 16-fold)
Output signals
  • A+ / IO-Link, B+
Output stages
  • HTL/push-pull
  • IO-Link
Output frequency
  • ≤160 kHz
System accuracy
  • Typ. ±0.5° (+20 °C, EBS.R-FN032/064)
Sensing method
  • Magnetic
Interference immunity
  • EN 61000-6-2
Emitted interference
  • EN 61000-6-3
Approval
  • CE
  • UL approval / E217823
Technical data - electrical ratings (IO-Link)
IO-Link version
  • 1.1
Device profile
  • Smart Sensor Profile 1.0 2nd Edition
IO-Link port type
  • Class A
Baud rate
  • 38.4 kBaud (COM 2)
Cycle time
  • ≥ 5 ms
Process data length
  • 72 Bit
Process data structure
  • Bit 0 = SSC1 (speed monitor)
  • Bit 1 = SSC2 (direction monitor)
  • Bit 3 = alarm
  • Bit 4 = SSC3 (standstill monitor)
  • Bit 8-39 = 32 Bit Position
  • Bit 40-71 = 32 Bit Speed
Additional data
  • Device status
  • Device temperature
  • Operating time
  • Revolutions count
Adjustable parameters
  • Interpolation
  • Direction
  • Poles per revolution
  • Speed unit
  • Speed filter
  • Preset position
  • Temperature alarm settings
  • Switching point
  • Switching mode
  • Switching logic
  • Switching hysteresis
  • Output function
  • Output logic
  • Output startup settings
Technical data - mechanical design
Shaft type
  • ø8...48 mm (through hollow shaft)
Dimensions W x H x L
  • 12 x 16 x 48 mm
Protection EN 60529
  • IP 65
  • IP 67
Operating speed
  • ≤6000 rpm
Working distance
  • 0.1 … 1.0 mm (radial air gap)
  • ± 1.0 mm (axial misalignment)
  • ± 1.0 mm (tangential misalignment)
Material
  • Housing: polyamide
  • Cable sheath: PVC black
Operating temperature
  • -40...+85 °C
Relative humidity
  • 95 %
Resistance
  • EN 60068-2-6 Vibration 30 g, 10-2000 Hz
  • EN 60068-2-27 Shock 500 g, 1 ms
Weight approx.
  • 100 g
Connection
  • Cable 2 m
Admitted cable length
  • 20 m

Software
Software

Downloads
Data sheet
Software Manual
CAD
  • EB200E with cable (EB200E.IR-FN.8L2C)

  • EB200E with cable, magnetic rotor small, screw mounting (EB200E.IR-FN.8L2C with EBS.R-FNxxx.S_D31)

  • EB200E with cable, magnetic rotor large, screw mounting (EB200E.IR-FN.8L2C with EBS.R-FNxxx.S_D56)

  • EB200E with cable, magnetic ring small, for bonding (EB200E.IR-FN.8L2C with EBS.R-FNxxx.B_D31)

  • EB200E with cable, magnetic ring large, for bonding (EB200E.IR-FN.8L2C with EBS.R-FNxxx.B_D56)

EPLAN

Accessories
Magnetic scales
The selected altAttribute does not exist! EBS.R-FN032.B022.N0A.P0031
Magnetic ring for bearingless encoder

Article no.: 11705452

  • 32 poles on an outside diameter of 30.5 mm
  • For cost-efficient bonding
  • For 22.1 mm shaft diameter
The selected altAttribute does not exist! EBS.R-FN032.B022.N0A.P0031/9503
Magnetic ring for bearingless encoder

Article no.: 11705527

  • 32 poles on an outside diameter of 30.5 mm
  • For cost-efficient bonding
  • For 22.1 mm shaft diameter
  • Option packaging unit: 36 pieces
The selected altAttribute does not exist! EBS.R-FN032.S008.A14.P0031
Magnetic rotor for bearingless encoder

Article no.: 11706601

  • 32 poles on an outside diameter of 30.5 mm
  • Simple screw mounting
  • For 8 mm shaft diameter
The selected altAttribute does not exist! EBS.R-FN032.S012.A14.P0031
Magnetic rotor for bearingless encoder

Article no.: 11704973

  • 32 poles on an outside diameter of 30.5 mm
  • Simple screw mounting
  • For 12 mm shaft diameter
The selected altAttribute does not exist! EBS.R-FN032.S014.A14.P0031
Magnetic rotor for bearingless encoder

Article no.: 11704974

  • 32 poles on an outside diameter of 30.5 mm
  • Simple screw mounting
  • For 14 mm shaft diameter
The selected altAttribute does not exist! EBS.R-FN064.B048.N08.P0056
Magnetic ring for bearingless encoder

Article no.: 11705453

  • 64 poles on an outside diameter of 56 mm
  • For cost-efficient bonding
  • For 47.9 mm shaft diameter
The selected altAttribute does not exist! EBS.R-FN064.B048.N08.P0056/9502
Magnetic ring for bearingless encoder

Article no.: 11705528

  • 64 poles on an outside diameter of 56 mm
  • For cost-efficient bonding
  • For 47.9 mm shaft diameter
  • Option packaging unit: 48 pieces
The selected altAttribute does not exist! EBS.R-FN064.S025.A15.P0056
Magnetic rotor for bearingless encoder

Article no.: 11704975

  • 64 poles on an outside diameter of 56 mm
  • Simple screw mounting
  • For 25 mm shaft diameter
Mounting accessories
The selected altAttribute does not exist! Mounting kit EB200E

Article no.: 11250175

  • Mounting kit for bearingless encoder
  • Contains spacer tape for adjusting the air gap
Programming accessories
The selected altAttribute does not exist! SensControl
Wireless IO-Link Master

Article no.: 11214576

  • On-site configuration and monitoring of IO-Link devices (sensors/actuators)
  • Communication via WLAN, Bluetooth LE and IO-Link
  • Power supply by integrated rechargeable battery
  • Increased mobility and easy to use via SensControl app
The selected altAttribute does not exist! USB-C IO-Link Master

Article no.: 11234828

  • Compact IO-Link master perfectly suited for testing and getting to know IO-Link sensors
  • Simple power supply via USB-C
  • Quick and easy connection with the Baumer Sensor Suite
  • Specifically designed with the needs of engineering and service in mind
Cables with open-ended wires
The selected altAttribute does not exist! CAM12.A4-11232883

Article no.: 11232883

  • M12, female, A-coded, 4-poles; PUR, 100 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11230347

Article no.: 11230347

  • M12, female, A-coded, 4-poles; PUR, 200 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11232884

Article no.: 11232884

  • M12, female, A-coded, 4-poles; PUR, 300 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11230349

Article no.: 11230349

  • M12, female, A-coded, 4-poles; PUR, 500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11230350

Article no.: 11230350

  • M12, female, A-coded, 4-poles; PUR, 1000 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11232885

Article no.: 11232885

  • M12, female, A-coded, 4-poles; PUR, 1500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11232886

Article no.: 11232886

  • M12, female, A-coded, 4-poles; PUR, 2000 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connection cables
The selected altAttribute does not exist! CAM12.A4-11232676

Article no.: 11232676

  • M12, male, A-coded, 4-poles; PUR, 100 cm, shielded; M12, female, A-coded, 4-poles
  • Dragchain capable
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11232678

Article no.: 11232678

  • M12, male, A-coded, 4-poles; PUR, 200 cm, shielded; M12, female, A-coded, 4-poles
  • Dragchain capable
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11232679

Article no.: 11232679

  • M12, male, A-coded, shielded, 4-poles; PUR, 300 cm, shielded; M12, female, A-coded, 4-poles
  • Dragchain capable
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11232681

Article no.: 11232681

  • M12, male, A-coded, 4-poles; PUR, 500 cm, shielded; M12, female, A-coded, 4-poles
  • Dragchain capable
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11232682

Article no.: 11232682

  • M12, male, A-coded, 4-poles; PUR, 1000 cm, shielded; M12, female, A-coded, 4-poles
  • Dragchain capable
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11232683

Article no.: 11232683

  • M12, male, A-coded, 4-poles; PUR, 1500 cm, shielded; M12, female, A-coded, 4-poles
  • Dragchain capable
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11232684

Article no.: 11232684

  • M12, male, A-coded, 4-poles; PUR, 2000 cm, shielded; M12, female, A-coded, 4-poles
  • Dragchain capable
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free

To the top