Magnetic angle sensors |
Magnetic angle sensors |
|
|
|
|
Ambient conditions | ||
Operating temperature | -40 … +85 °C | -40 … +85 °C |
Protection class | IP 67 | IP 67 |
Electrical data | ||
Current consumption max. (no load) | 30 mA | 30 mA |
Load resistance | 500 Ohm/15 VDC, 1000 Ohm/30 VDC | 500 Ohm/15 VDC, 1000 Ohm/30 VDC |
Output circuit | Current output | Current output |
Output signal | 4 ... 20 mA | 4 ... 20 mA |
Response time | < 2 ms | < 4 ms |
Reverse polarity protection | Yes, Vs to GND | Yes, Vs to GND |
Short circuit protection | Yes | Yes |
Voltage supply range +Vs | 15 … 30 VDC | 15 … 30 VDC |
General data | ||
Angular range | 270° linear | 270° linear |
Axial misalignment max. | 0.5 mm | 0.4 mm |
Resolution | 1.41 ° | 0.09 ° |
System accuracy | ± 0,6 % | ± 0,25 % |
Temperature drift | ± 0,1 % (Full Scale) | ± 0,1 % (Full Scale) |
Working distance max. | 4 mm, with magnet rotor MSFS | 5 mm, with magnet rotor MSFS |
Mechanical data | ||
Connection types | Flylead connector PUR M8, L=200 mm | Flylead connector PUR M8, L=200 mm |
Design | Rectangular | Rectangular |
Dimension | 20 mm | 20 mm |
Housing material | Brass nickel plated | Brass nickel plated |
Material (sensing face) | PBTP | PBTP |