Best performance - Compact sensor design - Very easy operating concept

Throughout the world, the new Baumer process sensors of the 50 Series are unique in their class when it comes to technologies to measure temperature, pressure and conductivity:


PT56h_G510-bg_screen (2).png

High-precision pressure sensors with flush membrane and touchscreen

PP56H / PP56

The PP56 pressure sensors from the 50 Series precisely and reliably measure pressure in most different media. With its "best-in-class" precision and active temperature compensation, the sensors are ideal for demanding hygiene and industrial applications. Typical applications are hydrostatic level detection, pressure monitoring and measurement as well as ensured correct pressure conditions.


PT55_G520-bg_screen.png

Compact RTD temperature sensors with large measuring range

PT55H / PT55

The PT55 temperature sensors from the 50 Series for precise, fast and reliable temperature measurement. The PT55 sensors feature the largest measuring range in their class (-50 to 250 °C) and in parallel extremely fast response times, reason why they are ideal in hygiene and industrial applications. The PT55 temperature sensors come in a very compact design which is the result of long-year customer and market experience. Whether for process temperature monitoring in food and pharmaceutical plants, for cooling circuit control in machines or for temperature measurement in industrial water treatment plants - the PT55 sensors are the perfect match.


PAC50_Produktrendering-bg_screen.png

Conductivity sensors with extremely fast response time

PAC50H / PAC50S

Extremely fast and precise media detection and differentiation with the PAC50 conductivity sensor. The sensor has the fastest response time in its class (15 sec) and very high accuracy. The PAC50 conductivity sensors are characterized by a very compact sensor design, which was developed on the basis of many years of customer and market experience.  The food-safe one-piece hygienic design, wetted parts made of PEEK and certification in accordance with all current food standards make it the ideal sensor for use in hygienic and, of course, industrial applications.


_Zchn_SE-PR_PP56_Infografiken_2-bg_screen.png

Unique benefits of the 50 series

The sensors of the new 50 series make your process automation more efficient and sustainable. The 50 Series from Baumer means:

  • Best-in-class in terms of precision, measuring range and response time
  • Compact sensor design, developed on the basis of customer feedback
  • Simple and uniform operation throughout the entire series

Every sensor provides best-in-class performance for the measured variables of pressure, temperature and conductivity. All sensors of the 50 series integrate the same sensor head and feature the unique operating concept via touchscreen. This way operation is the same for every sensor of the 50 Series. This considerably would ease configuration, integration and handling.



Clear process visualization and simple parameterization

You have any questions?

To the top