Technical data
General data
Type
  • Light barrier
Background position Sde
  • 17 … 45 mm
Scanning range Sa
  • 82% Sde
Light indicator
  • LED green
Output indicator
  • LED yellow
Sensing distance adjustment
  • Teach-in
Suppression of reciprocal influence
  • Yes
Light Source
Light source
  • Pulsed red LED
Wave length
  • 660 nm
Electrical data
Response time / release time
  • < 0.5 ms
Voltage supply range +Vs
  • 10 … 30 VDC
Current consumption max. (no load)
  • 25 mA
Current consumption typ.
  • 20 mA
Voltage drop Vd
  • <1.8 VDC
Output function
  • Light / dark operate
Output circuit
  • NPN
Output current
  • 100 mA
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Mechanical data
Width / diameter
  • 8 mm
Height / length
  • 16.2 mm
Depth
  • 10.8 mm
Design
  • Rectangular
Housing material
  • Plastic (PMMA, MABS, PA)
Front (optics)
  • PMMA
Connection types
  • Cable bottom side, 2 m
Ambient conditions
Protection class
  • IP 65
Operating temperature
  • -20 … +50 °C

Downloads
Data sheet
Quickstart
CAD
EPLAN

Drawings
Drawings
Connection diagram

Accessories
Peripherals
The selected altAttribute does not exist! ZTEST-ALL.DIGITAL
Test unit for sensors digital

Article no.: 11084377

  • LED (red/green) for digital PNP/NPN signals
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
The selected altAttribute does not exist! ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
Mounting accessories
The selected altAttribute does not exist! 10150844
Minofix mounting 07

Article no.: 10150844

  • Material: brass nickel-plated

To the top