Technical data
Technical data - electrical ratings
Voltage supply
  • 10...30 VDC
Consumption typ.
  • 90 mA (24 VDC, w/o load)
Initializing time
  • ≤ 10 s after power on
Interface
  • PROFINET IO
Function
  • Multiturn
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤65536 / 16 bit
Absolute accuracy
  • ±0.15 ° (+20 ±15 °C)
  • ±0.25 ° (-40...+85 °C) (see info working distance)
Sensing method
  • Magnetic
Interference immunity
  • EN 61000-6-2
Emitted interference
  • EN 61000-6-4
Status indicator
  • 4x LED integrated in housing
Approval
  • UL approval / E217823
Technical data - mechanical design
Size (flange)
  • ø58 mm
Shaft type
  • ø6 mm (magnet bore)
  • ø8 mm (magnet bore)
  • ø12 mm (magnet bore)
Protection EN 60529
  • IP 67
Operating speed
  • ≤6000 rpm
Working distance
  • 1.1 ±0.9 mm axial / ≤ 0.3 mm eccentricity
Material
  • Housing: steel zinc-coated
  • Flange: aluminium
Operating temperature
  • -40...+85 °C (see general information)
Relative humidity
  • 95 %
Resistance
  • EN 60068-2-6
  • Vibration 30 g, 10-2000 Hz
  • EN 60068-2-27
  • Shock 500 g, 1 ms
Weight approx.
  • 250 g
Connection
  • Flange connector 3xM12

Software
Software

Downloads
Data sheet
Quickstart
Software Manual
Brochures / Catalogs
Declaration of conformity
CAD

Accessories
Mounting accessories
The selected altAttribute does not exist! Clamp set ø15 mm

Article no.: 10252773

  • Set consists of three eccentric fixing
Connectors and cables
The selected altAttribute does not exist! Cable connector M12, 4-pin, straight, D-coded, without cable (Z 185.S01)

Article no.: 11174046

  • For cable diameter 4...8 mm
  • Ready-made connector
The selected altAttribute does not exist! Cable connector M12, 4-pin, angled, D-coded, without cable (Z 185.S02)

Article no.: 11174047

  • For cable diameter 4...8 mm
  • Ready-made connector
The selected altAttribute does not exist! Cable connector M12, 4-pin, on both sides, D-coded, 1 m cable (Z 185.E01)

Article no.: 11202545

  • Cable connector M12, 4-pin, for EtherNet encoder
  • With shielded cable
  • Cable for flexible cable carriers
  • Protection IP 67
The selected altAttribute does not exist! Cable connector M12, 4-pin, on both sides, D-coded, 2 m cable (Z 185.E02)

Article no.: 11202549

  • Cable connector M12, 4-pin, for EtherNet encoder
  • With shielded cable
  • Cable for flexible cable carriers
  • Protection IP 67
The selected altAttribute does not exist! Cable connector M12, 4-pin, on both sides, D-coded, 5 m cable (Z 185.E05)

Article no.: 11034355

  • Cable connector M12, 4-pin, for EtherNet encoder
  • With shielded cable
  • Cable for flexible cable carriers
  • Protection IP 67
The selected altAttribute does not exist! Cable connector M12, 4-pin, on both sides, D-coded, 10 m cable (Z 185.E10)

Article no.: 11202560

  • Cable connector M12, 4-pin, for EtherNet encoder
  • With shielded cable
  • Cable for flexible cable carriers
  • Protection IP 67
The selected altAttribute does not exist! Female connector M12, 5-pin, A-coded, 5 m cable (Z 185.P05)

Article no.: 11034356

  • Female connector M12 with screwable nut
  • With cable (shielded) in different lengths
The selected altAttribute does not exist! Female connector M12, 5-pin, A-coded, 10 m cable (Z 185.P10)

Article no.: 11212237

  • Female connector M12 with screwable nut
  • With cable (shielded) in different lengths

To the top