Technical data
Technical data - electrical ratings
Voltage supply
  • 10...30 VDC
Short-circuit proof
  • Yes
Consumption w/o load
  • ≤200 mA
Initializing time
  • ≤ 500 ms after power on
Interface
  • Profibus-DPV0/V2
Function
  • Multiturn
Transmission rate
  • 9.6 … 12000 kBaud
Device adress
  • Rotary switches in bus connecting box
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 65536 / 16 bit
Additional outputs
  • Square-wave TTL/HTL,TTL/RS422
Sensing method
  • Magnetic
Interference immunity
  • EN 61000-6-2
Emitted interference
  • EN 61000-6-3
Programmable parameters
  • Steps per revolution
  • Number of revolutions
  • Preset, scaling, rotating direction
Diagnostic function
  • Position or parameter error
Status indicator
  • DUO-LED (bus connecting box) 4 LEDs in device back side
Approval
  • CE
  • UL approval / E217823
Technical data - electrical ratings (speed switch)
Switching accuracy
  • ± 2 % (or 1 Digit)
Switching outputs
  • 1 output (Open collector, solid state relay on request)
Output switching capacity
  • 30 VDC; ≤100 mA
Switching delay time
  • ≤20 ms
Technical data - mechanical design
Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Flange
  • EURO flange B10
  • Housing foot B3
Protection EN 60529
  • IP 66 / IP 67
Operating speed
  • ≤6000 rpm
Range of switching speed
  • ns (off) = ±2...6000 rpm
Operating torque typ.
  • 10 Ncm
Rotor moment of inertia
  • 1 kgcm²
Admitted shaft load
  • ≤450 N axial
  • ≤650 N radial
Material
  • Housing: aluminium alloy
  • Shaft: stainless steel
Corrosion protection
  • IEC 60068-2-52 Salt mist
  • for ambient conditions CX (C5-M) according to ISO 12944-2
Operating temperature
  • -40...+85 °C
Relative humidity
  • 95 % non-condensing
Resistance
  • IEC 60068-2-6
  • Vibration 30 g, 10-2000 Hz
  • IEC 60068-2-27
  • Shock 400 g, 1 ms
Weight approx.
  • 2.7 kg (depending on version)
Connection
  • Bus connecting box
  • Terminal box incremental

Software
Software

Downloads
Data sheet
Operating Manual
Software Manual
Brochures / Catalogs
Declaration of conformity
CAD
  • PMG10 Profibus, solid shaft ø11 mm with EURO flange B10, 1x bus connecting box with 3 cable glands M16 and 1x terminal box with 1 cable gland M20 (PMG10x-SHx.1FPx.xxxxxx)


Accessories
Mounting accessories
Spring disk coupling K 35 (shaft ø6...12 mm)
  • High quality torsionally stiff and backlash free coupling
  • Compensating of mounting errors
  • Balanced torsional rigidity (torsional spring constant)
  • Protection against shaft currents with an insulated hub on non-drive end (ø11 H7)
  • Additional key possible
Spring disk coupling K 50 (shaft ø11...16 mm)
  • High quality torsionally stiff and backlash free coupling
  • Compensating of mounting errors
  • Balanced torsional rigidity (torsional spring constant)
  • Protection against shaft currents with an insulated hub on non-drive end (ø11 H7)
  • Additional key possible
The selected altAttribute does not exist! Spring disk coupling K60 WD 11PF4 + 12PF4
For encoder with solid shaft

Article no.: 11064874

  • High quality torsionally stiff and backlash free coupling
  • Compensating of mounting errors
  • Balanced torsional rigidity (torsional spring constant)
  • Form-fit connection thanks to keyway

To the top