Technical data
General data
Type
  • Light barrier
Special type
  • Hygienic design
Version
  • Transparency object detection
Background position Sde
  • 60 … 1000 mm
Scanning range Sa
  • 100% ... 85% Sde
Minimal signal attenuation
  • 10 % / 20 % / 30 %
Power on indication
  • LED green
Light indicator
  • LED yellow
Sensing distance adjustment
  • Teach-in and IO-Link
Suppression of reciprocal influence
  • Yes
Alignment optical axis
  • < 1°
Approvals/certificates
  • Ecolab
  • Adapted from EHEDG
Light Source
Light source
  • Pulsed PinPoint LED
Wave length
  • 630 nm
Electrical data
Response time / release time
  • 0.25 … 0.6 ms
Voltage supply range +Vs
  • 10 … 30 VDC
Current consumption max. (no load)
  • 40 mA
Current consumption typ.
  • 30 mA
Voltage drop Vd
  • <3 VDC
Output function
  • Light / dark operate
Output circuit
  • Push-pull
Output current
  • 100 mA
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Mechanical data
Width / diameter
  • 20.2 mm
Height / length
  • 47.7 mm
Depth
  • 36.4 mm
Design
  • Rectangular
Housing material
  • Stainless steel 1.4404 (V4A)
Front (optics)
  • PMMA
Connection types
  • Cable 4 pin, 2 m
Ambient conditions
Protection class
  • IP 68/69K & proTect+
Operating temperature
  • -25 … +60 °C

3D-Model
3D-Model

Generating CAD-Models requires an external login to CADENAS.


Software
Software

Downloads
Data sheet
Quickstart
Operating Manual
EPLAN

Drawings
Drawings
Connection diagram
Beam characteristic (typically)

Accessories
Reflectors
The selected altAttribute does not exist! FTDR 017W035
Stainless steel reflector for SmartReflect in hygiene design

Article no.: 11045419

  • Stainless steel reflector for SmartReflect in hygiene design
  • EHEDG-certified
Peripherals
The selected altAttribute does not exist! CM50I.PN-11261571

Article no.: 11261571

  • IP67 field IO-Link Master
  • 8 Ports, Class A/B, up to 4 A per port, 400 µs cycle time
  • Industrial Ethernet: PROFINET
  • IIoT: OPC UA, MQTT, JSON REST API
The selected altAttribute does not exist! CM50I.EC-11261572

Article no.: 11261572

  • IP67 field IO-Link Master
  • 8 Ports, Class A/B, up to 4 A per port, 400 µs cycle time
  • Industrial Ethernet: EtherCAT
  • IIoT: OPC UA, MQTT, JSON REST API
The selected altAttribute does not exist! CM50I.EIP-11261573

Article no.: 11261573

  • IP67 field IO-Link Master
  • 8 Ports, Class A/B, up to 4 A per port, 400 µs cycle time
  • Industrial Ethernet: EtherNet/IP
  • IIoT: OPC UA, MQTT, JSON REST API
The selected altAttribute does not exist! ZTEST-ALL.DIGITAL
Test unit for sensors digital

Article no.: 11084377

  • LED (red/green) for digital PNP/NPN signals
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
The selected altAttribute does not exist! ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
The selected altAttribute does not exist! USB-C IO-Link Master

Article no.: 11234828

  • Compact IO-Link master perfectly suited for testing and getting to know IO-Link sensors
  • Simple power supply via USB-C
  • Quick and easy connection with the Baumer Sensor Suite
  • Specifically designed with the needs of engineering and service in mind
The selected altAttribute does not exist! SensControl
Wireless IO-Link Master

Article no.: 11214576

  • On-site configuration and monitoring of IO-Link devices (sensors/actuators)
  • Communication via WLAN, Bluetooth LE and IO-Link
  • Power supply by integrated rechargeable battery
  • Increased mobility and easy to use via SensControl app
The selected altAttribute does not exist! ZTOOL-ALL.TPEN
Teach Pen for sensors in metal housing

Article no.: 11137318

  • Local Teach-in of sensors in metal housing
The selected altAttribute does not exist! ZTOOL-ALL.TPENJP
Teach Pen for sensors in metal housing (USA, CAN, JP)

Article no.: 11141124

  • Local Teach-in of sensors in metal housing
Mounting accessories
The selected altAttribute does not exist! HI17-1H
Mounting for sensors in hygienic design Ø 17 mm

Article no.: 11039553

  • Material: Stainless steel V4A
  • EHEDG-certified

To the top