Technical data
General data
Mounting type
  • Non-flush
Special type
  • Hygienic design
Nominal sensing distance Sn
  • 12 mm
Hysteresis
  • 2 … 15 % of Sr
Output indicator
  • LED red
Approvals/certificates
  • Ecolab
  • Adapted from EHEDG
  • REGULATION (EC) 1935/2004
  • REGULATION (EC) 2023/2006
  • REGULATION (EU) 1282/2011
  • FDA 21 CFR § 175.300
  • FDA 21 CFR § 177.2600
  • FCN 742
Electrical data
Switching frequency
  • 500 Hz
Voltage supply range +Vs
  • 6 … 30 VDC
Current consumption max. (no load)
  • 10 mA
Output circuit
  • PNP make function (NO)
Voltage drop Vd
  • <2 VDC
Output current
  • 200 mA
Output current (at cleaning temperature)
  • < 100 mA
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Mechanical data
Design
  • Cylindrical smooth
Material (sensing face)
  • LCP
Housing material
  • Stainless steel 1.4404 (V4A); LSR
Dimension
  • 17 mm
Housing length
  • 55 mm
Connection types
  • Cable PVC, 2 m
Ambient conditions
Operating temperature
  • -40 … +80 °C
Cleaning temperature
  • 80 … +100 °C (30 min/day)
Protection class
  • IP 68/69K & proTect+

Downloads
Data sheet
Quickstart
CAD
EPLAN

Drawings
Drawings
Connection diagram

Accessories
Peripherals
ZTEST-ALL.DIGITAL
Test unit for sensors digital

Article no.: 11084377

  • LED (red/green) for digital PNP/NPN signals
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
Mounting accessories
HI17-1H
Mounting for sensors in hygienic design Ø 17 mm

Article no.: 11039553

  • Material: Stainless steel V4A
  • EHEDG-certified

To the top