Data sheet – LXG-250M
Data sheet – LXG-250M
Detailed data sheet – LXG-250M
Quick Start Guide LXG cameras
Quickstart_LX-Lens_mount
User’s Guide LXG cameras
KC registration
EMVA 1288 Summary Sheet
Compliant list for Baumer industrial cameras (GigE)
Application Notes
LXG-250M / STEP
Link to dataportal
Z-Power Supply Kit LX PX VCXG int.
Article no.: 11122415 |
|
LXGxx Starter Kit
Article no.: 11122416 |
|
PCIe Ethernet Server Adapter I210
Article no.: 11137188 |
|
|
ZVA-Intel_Eth_Serv Adaptr_I350-T2V2
Article no.: 11168452 |
|
|
ZVA-PCIe-1672E-AE
Article no.: 11168453 |
|
Adapter M58 / C-Mount
Article no.: 11115198 |
|
|
Adapter M58 / F-Mount
Article no.: 11117852 |
|
|
Adapter M58 / M42x1-Mount (26,8 mm)
Article no.: 11127232 |
|
|
Adapter M58 / M42x1-Mount (45,5 mm)
Article no.: 11137781 |
|
|
Adapter M58 / M42x1-Mount (9,9 mm)
Article no.: 11115200 |
|
|
Adapter M58 / M42x1-Mount (16 mm)
Article no.: 11204598 |
|
|
Adapter M58 / M42x1-Mount (18 mm)
Article no.: 11209260 |
|
ZVL-Interlock_Compact_2.8/21_M42
Article no.: 11209330 |
|
|
ZVL-Interlock_Compact_2.4/25_M42
Article no.: 11209332 |
|
|
ZVL-Interlock_Compact_2/35_M42
Article no.: 11209333 |
|
|
ZVL-Interlock_Compact_2/50_M42
Article no.: 11209319 |
|
|
ZVL-Interlock_Compact_2.4/85_M42
Article no.: 11209334 |
|
|
ZVL-LSF2528-U58
Article no.: 11205384 |
|
|
ZVL-LSF3528-U58
Article no.: 11205385 |
|
|
ZVL-LSF5028-U58
Article no.: 11205386 |
|
|
ZVL-LSF10528-U58
Article no.: 11205387 |
|
|
ZVL-LSF20035-U58
Article no.: 11205388 |
|
|
ZVL-LSF2528-F
Article no.: 11201894 |
|
|
ZVL-LSF3528-F
Article no.: 11201895 |
|
|
ZVL-LSF5028-F
Article no.: 11201896 |
|
|
ZVL-LSF10528-F
Article no.: 11201897 |
|
|
ZVL-LSF20035-F
Article no.: 11201898 |
|
GigE Power Switch
Article no.: 11008795 |
|
Cable GigE RJ45/RJ45, 3,0 m
Article no.: 10170048 |
|
|
Cable GigE RJ45/RJ45, 6,0 m
Article no.: 10141719 |
|
|
Kabel GigE RJ45s/RJ45, 5,0 m, chain
Article no.: 11150185 |
|
|
Kabel GigE RJ45s/RJ45, 10,0 m, chain
Article no.: 11150302 |
|
|
Kabel GigE RJ45s/RJ45, 15,0 m, chain
Article no.: 11150186 |
|
|
Kabel GigE RJ45s/RJ45, 20,0 m, chain
Article no.: 11150188 |
|
|
Z-ESG 32FP0500G
Shielded cable 8 wires, female connector, 5,0 m
Article no.: 11118810 |
|
|
Cable GigE RJ45s/RJ45, 10,0 m, flex v2
Article no.: 11173256 |
|
|
Cable GigE RJ45s/RJ45, 20,0 m, flex v2
Article no.: 11173257 |
|
|
Cable GigE RJ45s/RJ45, 30,0 m, flex v2
Article no.: 11173258 |
|
|
Z-ESW 31FH0500
90° Cable 8 wires, 5,0 m
Article no.: 11105262 |
|
Mounting Adapter Type B (Tripod)
Article no.: 11003060 |
|
|
Mounting Adapter Type C
Article no.: 11053252 |
|
|
Heat Sink Type A
Article no.: 11037580 |
|
|
Mounting Adapter Type H
Article no.: 11191852 |
|
|
Mounting Adapter Type I
Article no.: 11191850 |
|
|
Heat Sink Type B
Article no.: 11114702 |
|
FFPR-i100-W
Article no.: 11086540 |
|
|
FLDL-i150x15-W
Article no.: 11086539 |
|
|
FLDL-TP-Si200x100-W
Article no.: 11086537 |
|
|
FLDL-TP-Si36-W
Article no.: 11086536 |
|
|
FLDL-TP-Si85x77-W
Article no.: 11086538 |
|
|
FLDM-i100-W
Article no.: 11086541 |
|
|
FLDR-i90B-IR24
Article no.: 11090900 |
|
|
FLDR-i90B-SR24
Article no.: 11154321 |
|
|
FLDR-i90B-W
Article no.: 11085869 |
|
|
FLFL-Si60-IR24
Article no.: 11095910 |
|
|
ZVI-FLDL-i86x15-W
Article no.: 11197768 |
|
|
ZVI-LED Spot5WFL-B/SPS-220
Article no.: 11175036 |
|
|
ZVI-LED Spot5WFL-IR850/SPS-220
Article no.: 11175035 |
|
|
ZVI-LED Spot5WFL-R/SPS-220
Article no.: 11175034 |
|
|
ZVI-LED Spot5WFL-W/SPS-220
Article no.: 11175031 |
|
|
ZVI-ARCUSM_24VDC_WEIß_120°
ARCUS-M white 24VDC with M8 connector
Article no.: 11130183 |
|
|
ZVI-HILIGHT120_24VDC_WEIß
HI-LIGHT-120 white 24VDC with M8 connector
Article no.: 11130182 |
|
|
ZVI-HILIGHT80_24VDC_WEIß
HI-LIGHT-80 white 24VDC with M8 connector
Article no.: 11130181 |
|
|
ZVI-LOGO2_24VDC_ROT617NM_30°
LOGO-2 red 617nm 30° 24VDC with M8 connector
Article no.: 11130184 |
|
|
ZVI-HELIOS-130_IP65_weiß_80°_24VDC_M8
HELIOS-130 IP65 white 80° 24VDC with M8 connector
Article no.: 11701627 |
|
|
ZVI-RONDOLX_24VDC_IR850NM_120°
RONDO-LX IR 850nm 120° 24VDC with M8 connector
Article no.: 11130150 |
|
|
ZVI-RONDOLX_24VDC_IR850NM_50°
RONDO-LX IR 850nm 50° 24VDC with M8 connector
Article no.: 11130176 |
|
|
ZVI-RONDOLX_24VDC_WEIß_120°
RONDO-LX white 120° 24VDC with M8 connector
Article no.: 11130179 |
|
|
ZVI-TOPLIGHT80_24VDC_rot617nm_30°
TOPLIGHT80 red 617nm 30° 24VDC
Article no.: 11135012 |
|
|
ZVI-TOPLINED1_24VDC_ROT617NM_30°
TOP-LINE-D1 red 617nm 30° 24VDC M8 1-canal
Article no.: 11130187 |
|
|
ZVI-TOPLINED1_24VDC_SHWEIß_120°
TOP-LINE-D1 SH white 120° 24VDC M8 1-canal
Article no.: 11130186 |
|
|
ZVI-TOPLINED1_24VDC_WEIß_120°
TOP-LINE-D1 white 120° 24VDC M8 1-canal
Article no.: 11130185 |
|
|
Baumer ZVI-RL-80/141-IR
Article no.: 11731493 |
|
|
Baumer ZVI-RL-80/141-R
Article no.: 11731494 |
|
|
Baumer ZVI-RL-80/141-W
Article no.: 11731496 |
|
|
Baumer ZVI-BL-310/54-R
Article no.: 11731511 |
|
|
Baumer ZVI-BL-310/54-W
Article no.: 11731512 |
|