Product portfolio
The selected altAttribute does not exist!

Cameras with GigE interface

CX series (VCXG.I cameras)

  • 1.3 – 24 MP
  • Up to 94 fps
  • Sony Pregius, Pregius S and STARVIS, onsemi PYTHON
Open in product selector
The selected altAttribute does not exist!

IP 65/67/69K housing accessories for CX.I cameras

CX series

  • IP 65/67 protection thanks to the patented modular tube system with a variable number of extension rings
  • IP 65/67 housing prevents dirt traps caused by stagnant liquids
  • IP 69K housing with a washdown design for use in the splash zone and product contact area

Highlights
   

Equipped with 4 power outputs, integrated illumination controller, hard-anodized housing, and the latest global and rolling shutter CMOS sensors with a resolution up to 24 megapixels, the robust CX.I cameras are suitable for the cost-effective, simple, and reliable implementation of demanding applications. Thanks to their low weight, vibration and shock resistance of 10 g or 100 g, as well as the PoE single cable solution with screw-on M12 plugs, they are the ideal choice for applications involving robots.


Your benefits
  • Quick and cost-effective integration of image processing across all industries
    • Integrated illumination controller with brightness control
    • 4 power outputs with max. 120 W (max. 48 V / 2.5 A)
    • Hard-anodized housing
    • Wide range of thermally optimized accessories to achieve protection class IP 54, IP 65, IP 67, and IP 69K
  • Precise image analysis with long-term stability
    • X-coded M12 plug and PoE
    • Vibration 10 g and shock 100 g
    • Opto-decoupled inputs and outputs with voltage levels of automation technology
  • Easy implementation of fast or light-intensive applications
    • Models with short exposure times from 1 µs
  • Capture idle or slowly moving objects with high resolution cost-effectively
    • Cutting-edge Sony STARVIS CMOS sensors
    • Compact and simple pixel architecture with resolutions up to 20 MP
  • Reliable detection and evaluation of fast processes
    • Up to 1000 frames/s with ROI (region of interest)
    • Internal image storage
    • Burst Mode
  • Recording of image sequences with changing camera settings from one image to the next at maximum sensor speed
    • Standard-compliant sequencer
    • Burst Mode and integrated image storage
  • Quick and easy commissioning for Windows, Linux, and ARM-based platforms
    • Standard-compliant with GigE Vision and GenICam
    • Highest compatibility with standard-compliant third party software providers

Applications

Technology

Downloads
Brochures / Catalogs
Technical and Application Reports / White Paper


To the top