Technical data
General data
Scanning range Sd
  • 0.5 … 60 m
Scanning range close limit Sdc
  • 0.5 … 60 m
Scanning range far limit Sde
  • 0.5 … 60 m
Version
  • IO-Link dual channel
Repeat accuracy
  • 1 mm
Response time ton
  • < 80 ms
Release time toff
  • < 80 ms
Temperature drift
  • <± 10 mm (Full Scale)
Power-up drift
  • Compensated after 20 min.
Adjustment
  • IO-Link
Light indicator
  • LED yellow
Power on indication
  • LED green
Carrier frequency
  • 122 … 123 GHz
Band width
  • 1 GHz
Range resolution
  • 500 mm
Linearity error
  • ± 10 mm
Modulation type
  • FMCW
Transmitting power (EIRP)
  • < +20 dBm
Aperture angle
  • 6 °
MTTF
  • > 126 years
Approvals/certificates
  • Ecolab
  • FCC / CFR-47 part 15 (USA)
  • RSS-210 Issue 10 (Canada)
  • EN 305 550-1 V.1.2.1 (European Union)
  • EN 305 550-2 V.1.2.1 (European Union)
Electrical data
Voltage supply range +Vs
  • 12 … 30 VDC
Current consumption max. (no load)
  • 200 mA
Baud rate
  • 230.4 kBaud (COM 3)
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes, Vs to GND
Output circuit
  • IO-Link / push-pull
Output current
  • 100 mA
  • 50 mA (out 2)
Voltage drop Vd
  • <2.5 VDC
Mechanical data
Design
  • Cylindrical threaded
Housing material
  • Stainless steel 1.4404 (V4A)
Width / diameter
  • 30 mm
Height / length
  • 107 mm
Connection types
  • Connector M12
Ambient conditions
Operating temperature
  • -40 … +65 °C
Storage temperature
  • -40 … +85 °C
Protection class
  • IP 68/69K & proTect+
Communication interface
Interface
  • IO-Link V1.1
Baud rate
  • 230.4 kBaud (COM 3)
Cycle time
  • ≥ 4 ms
Process data length
  • 208 Bit
Process data structure
  • Bit 0 = SSC1 (distance)
  • Bit 1 = SSC2 (distance)
  • Bit 2 = quality
  • Bit 3 = alarm
  • Bit 5 = SSC4 (counter)
  • Bit 8-15 = scale factor
  • Bit 16-47 = 32 Bit measurement
  • Bit 48-207 = 5 Peak (32 Bit Daten)
IO-Link port type
  • Class A
Additional data
  • Distance
  • Excess gain
  • Operating cycles
  • Operating hours
  • Boot cycles
  • Operating voltage
  • Device temperature
  • Histograms
  • Velocity
Adjustable parameters
  • Switching point
  • Switching hysteresis
  • Measured value filtering
  • Measuring range
  • Time filters
  • Output logic
  • Output circuit
  • Counter
  • Analog output characteristic
  • LED status indicators
  • Deactivate the sensor element
  • Find Me function
  • Switching window definition
  • Signal sensitivity
  • Signal selection (1. / 2. / strongest / last)
  • Tracking mode
Predefined preference profiles
  • Precise (standard)
  • Fill level fluid (slow)
  • Fill level fluid (fast)
  • Fill level solid
  • Fast detection
  • Tracking (slow)
  • Tracking (standard)
  • Tracking (fast)

Software
Software

Downloads
Data sheet
Quickstart
Software Manual
CAD
EPLAN

Drawings
Drawings
Connection diagram
Pin assignment

Accessories
Reflectors
The selected altAttribute does not exist! ZREFL-RAD.CCUBE30
Metal reflector as corner cube, edge length 30 mm

Article no.: 11181700

  • Metal reflector in corner cube design
  • For radar sensors
  • Material: Steel
  • Reliable object detection < 6 m
The selected altAttribute does not exist! ZREFL-RAD.CCUBE100
Metal reflector as corner cube, edge length 100 mm

Article no.: 11197315

  • Metal reflector in corner cube design
  • For radar sensors
  • Material: Steel
  • Reliable object detection < 20 m
The selected altAttribute does not exist! ZREFL-RAD.CCUBE200
Metal reflector as corner cube, edge length 200 mm

Article no.: 11197316

  • Metal reflector in corner cube design
  • For radar sensors
  • Material: Steel
  • Reliable object detection < 40 m
Peripherals
The selected altAttribute does not exist! ZUSDF-M30
Sonic beam deflector series 30 rectangular

Article no.: 11200599

  • Sonic beam deflector for ultrasonic sensors
  • Sonic beam deflector for radar sensors
The selected altAttribute does not exist! USB-C IO-Link Master

Article no.: 11234828

  • Compact IO-Link master perfectly suited for testing and getting to know IO-Link sensors
  • Simple power supply via USB-C
  • Quick and easy connection with the Baumer Sensor Suite
  • Specifically designed with the needs of engineering and service in mind
Mounting accessories
The selected altAttribute does not exist! 11200030
Sensofix series 30

Article no.: 11200030

  • Clamps made of stainless steel
  • Ball pivots made of galvanized steel
  • Mounting panel made of stainless steel
ZADAP-M30.STANDARD
Mounting bracket series 30

Article no.: 11199998

  • Material: Steel galvanized
The selected altAttribute does not exist! ZADAP-M30.LONG
Mounting bracket long series 30 (L design)

Article no.: 11199999

  • Material: Stainless steel / AISI 1.4301
The selected altAttribute does not exist! ZPX4-320

Article no.: 11112854

  • ISO 2037, Ø 38.0 x 1.2
  • ISO 2037, Ø 38.0 x 1.6
  • AISI 316L (1.4404)
  • 40 bar

The selected altAttribute does not exist! ZPX4-310

Article no.: 10341806

  • ISO 2852 (Tri-Clamp), DN 25, Ø 50.5
  • DIN 32676-B (Tri-Clamp), DN 26.9, Ø 50.5
  • DIN 32676-C (Tri-Clamp), DN 1", Ø 50.5
  • ISO 2852 (Tri-Clamp), DN 33.7; 38, Ø 50.5
  • DIN 32676-A (Tri-Clamp), DN 32; 40, Ø 50.5
  • DIN 32676-B (Tri-Clamp), DN33.7, Ø 50.5
  • DIN 32676-C (Tri-Clamp), DN 1 1/2", Ø 50.5
  • BHC 3A DN 38
  • AISI 304 (1.4301)
  • 40 bar

The selected altAttribute does not exist! ZPH1-9B13
Hygienic adapter RR30

Article no.: 11700293

  • ISO 2852 (Tri-Clamp), DN 33.7; 38, Ø 50.5
  • DIN 32676-A (Tri-Clamp), DN 32; 40, Ø 50.5
  • DIN 32676-A (Tri-Clamp), DN 40, Ø 50.5
  • DIN 32676-B (Tri-Clamp), DN33.7, Ø 50.5
  • DIN 32676-C (Tri-Clamp), DN 1 1/2", Ø 50.5
  • SO 2852 (Tri-Clamp), DN 38, Ø 50.5
  • PEEK natural without glass fiber
  • 20 bar
  • EHEDG
  • 3-A

The selected altAttribute does not exist! Mounting rod with mounting plate holder 200 mm

Article no.: 11707685

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod with mounting plate holder 300 mm

Article no.: 11707686

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod 200 mm

Article no.: 11707688

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod 250 mm

Article no.: 11707697

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod with mounting plate holder 250 mm

Article no.: 11707698

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod 300 mm

Article no.: 11707687

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting plate ø30 mm

Article no.: 11707700

  • Material: Steel
  • Part of an assembly
The selected altAttribute does not exist! Mounting base

Article no.: 11707702

  • Material: Plastic (PA)
  • Part of an assembly
The selected altAttribute does not exist! Two-way connector

Article no.: 11707703

  • Material: Plastic (PA)
  • Part of an assembly
Cables with open-ended wires
The selected altAttribute does not exist! CAM12.A5-11232995

Article no.: 11232995

  • M12, female, A-coded, 5-poles; PUR, 100 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11230345

Article no.: 11230345

  • M12, female, A-coded, 5-poles; PUR, 200 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11232996

Article no.: 11232996

  • M12, female, A-coded, 5-poles; PUR, 300 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11230346

Article no.: 11230346

  • M12, female, A-coded, 5-poles; PUR, 500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11230977

Article no.: 11230977

  • M12, female, A-coded, 5-poles; PUR, 1000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11232997

Article no.: 11232997

  • M12, female, A-coded, 5-poles; PUR, 1500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11232998

Article no.: 11232998

  • M12, female, A-coded, 5-poles; PUR, 2000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11232985

Article no.: 11232985

  • M12, female, A-coded, 5-poles; PUR, 100 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11230337

Article no.: 11230337

  • M12, female, A-coded, 5-poles; PUR, 200 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11232986

Article no.: 11232986

  • M12, female, A-coded, 5-poles; PUR, 300 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11230338

Article no.: 11230338

  • M12, female, A-coded, 5-poles; PUR, 500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11230974

Article no.: 11230974

  • M12, female, A-coded, 5-poles; PUR, 1000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11232987

Article no.: 11232987

  • M12, female, A-coded, 5-poles; PUR, 1500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11232988

Article no.: 11232988

  • M12, female, A-coded, 5-poles; PUR, 2000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11233005

Article no.: 11233005

  • M12, female, A-coded, 5-poles; PUR, 100 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11230351

Article no.: 11230351

  • M12, female, A-coded, 5-poles; PUR, 200 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11233006

Article no.: 11233006

  • M12, female, A-coded, 5-poles; PUR, 300 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11230352

Article no.: 11230352

  • M12, female, A-coded, 5-poles; PUR, 500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11230353

Article no.: 11230353

  • M12, female, A-coded, 5-poles; PUR, 1000 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11233007

Article no.: 11233007

  • M12, female, A-coded, 5-poles; PUR, 1500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11233008

Article no.: 11233008

  • M12, female, A-coded, 5-poles; PUR, 2000 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11233010

Article no.: 11233010

  • M12, female, A-coded, 5-poles; PUR, 100 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11230981

Article no.: 11230981

  • M12, female, A-coded, 5-poles; PUR, 200 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11233011

Article no.: 11233011

  • M12, female, A-coded, 5-poles; PUR, 300 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11230357

Article no.: 11230357

  • M12, female, A-coded, 5-poles; PUR, 500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11230982

Article no.: 11230982

  • M12, female, A-coded, 5-poles; PUR, 1000 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11233012

Article no.: 11233012

  • M12, female, A-coded, 5-poles; PUR, 1500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11233013

Article no.: 11233013

  • M12, female, A-coded, 5-poles; PUR, 2000 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11233025

Article no.: 11233025

  • M12, female, A-coded; 5-poles; TPE-S, 100 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11230987

Article no.: 11230987

  • M12, female, A-coded; 5-poles; TPE-S, 200 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11233026

Article no.: 11233026

  • M12, female, A-coded; 5-poles; TPE-S, 300 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11230449

Article no.: 11230449

  • M12, female, A-coded; 5-poles; TPE-S, 500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11230988

Article no.: 11230988

  • M12, female, A-coded; 5-poles; TPE-S, 1000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11233027

Article no.: 11233027

  • M12, female, A-coded; 5-poles; TPE-S, 1500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11233028

Article no.: 11233028

  • M12, female, A-coded; 5-poles; TPE-S, 2000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11233030

Article no.: 11233030

  • M12, female, A-coded; 5-poles; TPE-S, 100 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11230989

Article no.: 11230989

  • M12, female, A-coded; 5-poles; TPE-S, 200 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11233031

Article no.: 11233031

  • M12, female, A-coded; 5-poles; TPE-S, 300 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11230450

Article no.: 11230450

  • M12, female, A-coded; 5-poles; TPE-S, 500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11230990

Article no.: 11230990

  • M12, female, A-coded; 5-poles; TPE-S, 1000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11233032

Article no.: 11233032

  • M12, female, A-coded; 5-poles; TPE-S, 1500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11233033

Article no.: 11233033

  • M12, female, A-coded; 5-poles; TPE-S, 2000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11233050

Article no.: 11233050

  • M12, female, A-coded; 5-poles; TPE-S, 100 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11230997

Article no.: 11230997

  • M12, female, A-coded; 5-poles; TPE-S, 200 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11233051

Article no.: 11233051

  • M12, female, A-coded; 5-poles; TPE-S, 300 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11230454

Article no.: 11230454

  • M12, female, A-coded; 5-poles; TPE-S, 500 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11230998

Article no.: 11230998

  • M12, female, A-coded; 5-poles; TPE-S, 1000 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11233052

Article no.: 11233052

  • M12, female, A-coded; 5-poles; TPE-S, 1500 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11233053

Article no.: 11233053

  • M12, female, A-coded; 5-poles; TPE-S, 2000 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11233055

Article no.: 11233055

  • M12, female, A-coded; 5-poles; TPE-S, 100 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11230999

Article no.: 11230999

  • M12, female, A-coded; 5-poles; TPE-S, 200 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11233056

Article no.: 11233056

  • M12, female, A-coded; 5-poles; TPE-S, 300 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11230455

Article no.: 11230455

  • M12, female, A-coded; 5-poles; TPE-S, 500 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11231000

Article no.: 11231000

  • M12, female, A-coded; 5-poles; TPE-S, 1000 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11233057

Article no.: 11233057

  • M12, female, A-coded; 5-poles; TPE-S, 1500 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11233058

Article no.: 11233058

  • M12, female, A-coded; 5-poles; TPE-S, 2000 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
LED-Cables with open-ended wires
The selected altAttribute does not exist! CAM12.A5-11232990

Article no.: 11232990

  • M12, female, A-coded, 5-poles; PUR, 100 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
The selected altAttribute does not exist! CAM12.A5-11230975

Article no.: 11230975

  • M12, female, A-coded, 5-poles; PUR, 200 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
The selected altAttribute does not exist! CAM12.A5-11232991

Article no.: 11232991

  • M12, female, A-coded, 5-poles; PUR, 300 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
The selected altAttribute does not exist! CAM12.A5-11230402

Article no.: 11230402

  • M12, female, A-coded, 5-poles; PUR, 500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
The selected altAttribute does not exist! CAM12.A5-11230976

Article no.: 11230976

  • M12, female, A-coded, 5-poles; PUR, 1000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
The selected altAttribute does not exist! CAM12.A5-11232992

Article no.: 11232992

  • M12, female, A-coded, 5-poles; PUR, 1500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
The selected altAttribute does not exist! CAM12.A5-11232993

Article no.: 11232993

  • M12, female, A-coded, 5-poles; PUR, 2000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
The selected altAttribute does not exist! CAM12.A5-11233000

Article no.: 11233000

  • M12, female, A-coded, 5-poles; PUR, 100 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11230978

Article no.: 11230978

  • M12, female, A-coded, 5-poles; PUR, 200 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11233001

Article no.: 11233001

  • M12, female, A-coded, 5-poles; PUR, 300 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11230406

Article no.: 11230406

  • M12, female, A-coded, 5-poles; PUR, 500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11230979

Article no.: 11230979

  • M12, female, A-coded, 5-poles; PUR, 1000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11233002

Article no.: 11233002

  • M12, female, A-coded, 5-poles; PUR, 1500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11233003

Article no.: 11233003

  • M12, female, A-coded, 5-poles; PUR, 2000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11233035

Article no.: 11233035

  • M12, female, A-coded; 5-poles; TPE-S, 100 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11230991

Article no.: 11230991

  • M12, female, A-coded; 5-poles; TPE-S, 200 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11233036

Article no.: 11233036

  • M12, female, A-coded; 5-poles; TPE-S, 300 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11230451

Article no.: 11230451

  • M12, female, A-coded; 5-poles; TPE-S, 500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11230992

Article no.: 11230992

  • M12, female, A-coded; 5-poles; TPE-S, 1000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11233037

Article no.: 11233037

  • M12, female, A-coded; 5-poles; TPE-S, 1500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11233038

Article no.: 11233038

  • M12, female, A-coded; 5-poles; TPE-S, 2000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free

To the top