Technical data
General data
Type
  • Distance measuring
Version
  • OM70 laser point
Measuring distance Sd
  • 50 … 250 mm
Measuring range Mr
  • 200 mm
Sweet spot
  • 130 mm
Adjustment
  • Webserver, Ethernet TCP/IP
Power on indication
  • LED green
Output indicator
  • LED yellow / LED red
Ethernet link indication
  • LED blue
Resolution
  • 1.4 … 6.3 µm
Repeat accuracy
  • 0.3 … 2 µm
Linearity error
  • ± 0.09 % Mr
Beam type
  • Point
Temperature drift
  • 0,025 % Sde/K
Hysteresis digital output
  • Adjustable
Light Source
Light source
  • Pulsed red laser diode
Wave length
  • 660 nm
Laser class
  • 1
Electrical data
Response delay
  • 0.8 ms
Measuring frequency
  • 2000 Hz
Voltage supply range +Vs
  • 15 … 28 VDC
Current consumption max. (no load)
  • 75 mA
Output circuit
  • Analog and digital
Output signal
  • 4 ... 20 mA / 2 ... 10 mA / 0 ... 10 VDC / 0 ... 5 VDC
Output current
  • 100 mA
Switching output
  • Push-pull
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes, Vs to GND
Communication interface
Interface
  • Ethernet TCP/IP
Protocol
  • Profinet (Class B), Modbus TCP, OPC UA, UDP streaming, EtherNet/IP
Webserver
  • Yes
Mechanical data
Width / diameter
  • 26 mm
Height / length
  • 74 mm
Depth
  • 55 mm
Design
  • Rectangular, front view
Housing material
  • Aluminum
Front (optics)
  • Glass
Connection types
  • Connector M12 8 pin & M12 4 pin
Weight
  • 135 g
Ambient conditions
Ambient light immunity
  • < 175 kLux
Protection class
  • IP 67
Operating temperature
  • -10 … +50 °C
Storage temperature
  • -20 … +60 °C
Vibration (sinusoidal)
  • IEC 60068-2-6:2008
  • 1 mm p-p at f = 10 - 55 Hz, duration 5 min per axis
  • 30 min endurance at f = 55 Hz per axis
Shock (semi-sinusoidal)
  • IEC 60068-2-27:2009
  • 30 g / 11 ms, 6 jolts per axis and direction

3D-Model
3D-Model

Generating CAD-Models requires an external login to CADENAS.


Software
Software

Downloads
Data sheet
Quickstart
Operating Manual
EPLAN

Drawings
Drawings
Connection diagram
Pin assignment
Beam characteristic (typically)
Laser warning

Accessories
Peripherals
The selected altAttribute does not exist! ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
The selected altAttribute does not exist! ZPOWS-ALL.24V
Test unit for sensors

Article no.: 11087165

  • Input 90-260 VAC
  • Output 24 V/0,75 A
  • Interchangeable plug-Type A, C, G and I
Mounting accessories
The selected altAttribute does not exist! 11120705
Mounting bracket X7 90° for PosCon and OM70, incl. accessories

Article no.: 11120705

  • Fitting for PosCon and OM70
  • Mounting at an angle of 90°
  • Bracket and mounting hardware
Connectors and mating connectors
The selected altAttribute does not exist! ESG 34FH0200G
Connector M12, 8 pin, straight, 2 m, shielded

Article no.: 10127844

  • Connecting cable for Connector type M12
  • 2 m
  • Shielded
  • Suitable for flexible cable carriers

Cables with open-ended wires
The selected altAttribute does not exist! CAM12.A8-11233242

Article no.: 11233242

  • M12, female, A-coded, 8-poles; PUR, 100 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A8-11232237

Article no.: 11232237

  • M12, female, A-coded, 8-poles; PUR, 200 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A8-11233243

Article no.: 11233243

  • M12, female, A-coded, 8-poles; PUR, 300 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A8-11233244

Article no.: 11233244

  • M12, female, A-coded, 8-poles; PUR, 500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A8-11233245

Article no.: 11233245

  • M12, female, A-coded, 8-poles; PUR, 1000 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A8-11233246

Article no.: 11233246

  • M12, female, A-coded, 8-poles; PUR, 1500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A8-11233247

Article no.: 11233247

  • M12, female, A-coded, 8-poles; PUR, 2000 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A8-11233249

Article no.: 11233249

  • M12, female, A-coded, 8-poles; PUR, 100 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A8-11233250

Article no.: 11233250

  • M12, female, A-coded, 8-poles; PUR, 200 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A8-11233251

Article no.: 11233251

  • M12, female, A-coded, 8-poles; PUR, 300 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A8-11233252

Article no.: 11233252

  • M12, female, A-coded, 8-poles; PUR, 500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A8-11233253

Article no.: 11233253

  • M12, female, A-coded, 8-poles; PUR, 1000 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A8-11233254

Article no.: 11233254

  • M12, female, A-coded, 8-poles; PUR, 1500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A8-11233255

Article no.: 11233255

  • M12, female, A-coded, 8-poles; PUR, 2000 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11233075

Article no.: 11233075

  • M12, male, D-coded, 4-poles; PUR, 100 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP67
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11231001

Article no.: 11231001

  • M12, male, D-coded, 4-poles; PUR, 200 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP67
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11233076

Article no.: 11233076

  • M12, male, D-coded, 4-poles; PUR, 300 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP67
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11230410

Article no.: 11230410

  • M12, male, D-coded, 4-poles; PUR, 500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP67
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11231002

Article no.: 11231002

  • M12, male, D-coded, 4-poles; PUR, 1000 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP67
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11233077

Article no.: 11233077

  • M12, male, D-coded, 4-poles; PUR, 1500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP67
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11233078

Article no.: 11233078

  • M12, male, D-coded, 4-poles; PUR, 2000 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP67
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A8-11232716

Article no.: 11232716

  • M12, female, A-coded; 8-poles; TPE-S, 500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP68, IP69K
  • Halogen free
The selected altAttribute does not exist! CAM12.A8-11232724

Article no.: 11232724

  • M12, female, A-coded; 8-poles; TPE-S, 500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP68, IP69K
  • Halogen free
Connection cables
The selected altAttribute does not exist! CAM12.D4-11233060

Article no.: 11233060

  • M12, male, D-coded, 4-poles; PUR, 100 cm, shielded; M12, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11231005

Article no.: 11231005

  • M12, male, D-coded, 4-poles; PUR, 200 cm, shielded; M12, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11233061

Article no.: 11233061

  • M12, male, D-coded, 4-poles; PUR, 300 cm, shielded; M12, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11230439

Article no.: 11230439

  • M12, male, D-coded, 4-poles; PUR, 500 cm, shielded; M12, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11231006

Article no.: 11231006

  • M12, male, D-coded, 4-poles; PUR, 1000 cm, shielded; M12, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11233062

Article no.: 11233062

  • M12, male, D-coded, 4-poles; PUR, 1500 cm, shielded; M12, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11233063

Article no.: 11233063

  • M12, male, D-coded, 4-poles; PUR, 2000 cm, shielded; M12, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11233065

Article no.: 11233065

  • M12, male, D-coded, 4-poles; PUR, 100 cm, shielded; M12, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11231007

Article no.: 11231007

  • M12, male, D-coded, 4-poles; PUR, 200 cm, shielded; M12, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11233066

Article no.: 11233066

  • M12, male, D-coded, 4-poles; PUR, 300 cm, shielded; M12, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11230440

Article no.: 11230440

  • M12, male, D-coded, 4-poles; PUR, 500 cm, shielded; M12, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11231008

Article no.: 11231008

  • M12, male, D-coded, 4-poles; PUR, 1000 cm, shielded; M12, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11233067

Article no.: 11233067

  • M12, male, D-coded, 4-poles; PUR, 1500 cm, shielded; M12, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11233068

Article no.: 11233068

  • M12, male, D-coded, 4-poles; PUR, 2000 cm, shielded; M12, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11233095

Article no.: 11233095

  • M12, male, D-coded, 4-poles; PUR, 100 cm, shielded; RJ45, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11230365

Article no.: 11230365

  • M12, male, D-coded, 4-poles; PUR, 200 cm, shielded; RJ45, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11231012

Article no.: 11231012

  • M12, male, D-coded, 4-poles; PUR, 300 cm, shielded; RJ45, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11230442

Article no.: 11230442

  • M12, male, D-coded, 4-poles; PUR, 500 cm, shielded; RJ45, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11231013

Article no.: 11231013

  • M12, male, D-coded, 4-poles; PUR, 1000 cm, shielded; RJ45, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11233096

Article no.: 11233096

  • M12, male, D-coded, 4-poles; PUR, 1500 cm, shielded; RJ45, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11233097

Article no.: 11233097

  • M12, male, D-coded, 4-poles; PUR, 2000 cm, shielded; RJ45, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11233099

Article no.: 11233099

  • M12, male, D-coded, 4-poles; PUR, 100 cm, shielded; RJ45, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11233100

Article no.: 11233100

  • M12, male, D-coded, 4-poles; PUR, 200 cm, shielded; RJ45, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11233101

Article no.: 11233101

  • M12, male, D-coded, 4-poles; PUR, 300 cm, shielded; RJ45, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11230443

Article no.: 11230443

  • M12, male, D-coded, 4-poles; PUR, 500 cm, shielded; RJ45, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11231015

Article no.: 11231015

  • M12, male, D-coded, 4-poles; PUR, 1000 cm, shielded; RJ45, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11233102

Article no.: 11233102

  • M12, male, D-coded, 4-poles; PUR, 1500 cm, shielded; RJ45, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11233103

Article no.: 11233103

  • M12, male, D-coded, 4-poles; PUR, 2000 cm, shielded; RJ45, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11233105

Article no.: 11233105

  • M12, male, D-coded, 4-poles; PUR, 100 cm, shielded; RJ45, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11231017

Article no.: 11231017

  • M12, male, D-coded, 4-poles; PUR, 200 cm, shielded; RJ45, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11233106

Article no.: 11233106

  • M12, male, D-coded, 4-poles; PUR, 300 cm, shielded; RJ45, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11230444

Article no.: 11230444

  • M12, male, D-coded, 4-poles; PUR, 500 cm, shielded; RJ45, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11231018

Article no.: 11231018

  • M12, male, D-coded, 4-poles; PUR, 1000 cm, shielded; RJ45, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11233107

Article no.: 11233107

  • M12, male, D-coded, 4-poles; PUR, 1500 cm, shielded; RJ45, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11233108

Article no.: 11233108

  • M12, male, D-coded, 4-poles; PUR, 2000 cm, shielded; RJ45, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! KSG 34A/KSG45AR0200G/E

Article no.: 11700903

  • M12, male;, D-coded, 4-poles PUR, 200 cm, shielded; RJ45, male, A-coded, 4-poles
  • Suitable for robotics ± 180 °/m
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
The selected altAttribute does not exist! KSG 34A/KSG45AR0500G/E

Article no.: 11700905

  • M12, male, D-coded, 4-poles; PUR, 500 cm, shielded; RJ45, male, 4-poles
  • Suitable for robotics ± 180 °/m
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
The selected altAttribute does not exist! KSW 33A/KSG45AR0200G/E

Article no.: 11701260

  • M12, male, D-coded, 4-poles; PUR, 200 cm, shielded; RJ45, male, 4-poles
  • Suitable for robotics ± 180 °/m
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
The selected altAttribute does not exist! KSG 34A/KSG45AR1000G/E

Article no.: 11700904

  • M12, male, D-coded, 4-poles; PUR, 1000 cm, shielded; RJ45, male, 4-poles
  • Suitable for robotics ± 180 °/m
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
The selected altAttribute does not exist! KSW 33A/KSG45AR0500G/E

Article no.: 11701261

  • M12, male, D-coded, 4-poles; PUR, 500 cm, shielded; RJ45, male, 4-poles
  • Suitable for robotics ± 180 °/m
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
The selected altAttribute does not exist! KSW 33A/KSG45AR1000G/E

Article no.: 11701262

  • M12, male, D-coded, 4-poles; PUR, 1000 cm, shielded; RJ45, male, 4-poles
  • Suitable for robotics ± 180 °/m
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
To the top