Product portfolio
The selected altAttribute does not exist!

High-performance laser distance sensors from 20 mm to 1000 mm

  • Measuring distances up to 1000 mm
  • Linearity deviation up to ± 0.03 % MR
  • Measurement frequency up to 3.3 kHz
  • Digital interface: IO-Link or RS485
Open in product selector
The selected altAttribute does not exist!

Baumer Sensor Suite

  • Evaluation, parameterization and use of smart sensor solutions with IO-Link
  • Understanding and exploiting the full potential of IO-Link and Baumer CANopen devices
  • Visualization of functions from different sensor manufacturers
  • Easy-to-use PC software with clear design and helpful additional information

OM60 - Raising the bar
Discover the highlights of the new OM60 laser distance sensors
 

OM60 laser distance sensor in detail

The OM60 laser distance sensors are ideally suited for position control, quality inspection and thickness measurement applications which require the highest level of precision and repeatability. These demanding applications are found in a variety of industries, e.g. automotive, electronics or robotics.


Selection guide OM60
The selected altAttribute does not exist!

Find the right high-performance laser distance sensor for your requirements in only 2 steps:

1. Define the measuring range
To achieve the highest precision, the measuring range should be kept as small as possible.

2. Define the beam shape
To increase the stability of the measured value, it is recommended to use a line beam shape. A point sensor is advantageous for measuring the smallest objects and changes in profile steps.


Technology

Downloads
Brochures / Catalogs


To the top