Product portfolio
The selected altAttribute does not exist!

Inductive distance sensors with IO-Link

AlphaProx

  • Large measuring ranges up to 18 mm
  • Distance values accurate to the micrometer
  • Frequency measurement and counter function
  • Versatile parameterization and teach options
  • Freely configurable switching output
  • Comprehensive diagnostic data
  • Sensors with Dual Channel
Open in product selector
The selected altAttribute does not exist!

Cable/connectivity

  • The suitable connection option for every sensor
  • From standard to special cable solutions
  • Cable and IO-Link master for easy sensor connection
  • Connectivity in the field, control cabinet, wireless or for USB
The selected altAttribute does not exist!

Baumer Sensor Suite

  • Evaluation, parameterization and use of smart sensor solutions with IO-Link
  • Understanding and exploiting the full potential of IO-Link and Baumer CANopen devices
  • Visualization of functions from different sensor manufacturers
  • Easy-to-use PC software with clear design and helpful additional information
The selected altAttribute does not exist!

Universal element for attachment to system profiles

  • Rods in various lengths with and without jig for mounting plate
  • Mounting base for attachment to standard profiles
  • Cross connector for better flexibility
  • Mounting plates for various sensors
Open in product selector

Additional functions. Flexible parameterization.
Application examples

Video

Your benefit
  • Increased process reliability
    • Comprehensive process and diagnostic data enables reliable control and monitoring of processes.
  • Simple and fast plug & play sensor replacement
    • Find-me function for easy sensor identification.  With IO-Link 1.1, no new parameter adjustment of the sensor is necessary when replacing the sensor. Parameter server functions also enable the multiplication of parameter data.
  • Highest machine availability and predictive maintenance
    • Continuous monitoring of measurement data and evaluations thanks to the histograms of process, temperature and voltage values extracted via IO-Link.  Additional data such as operating hours, boot and switching cycles.
  • Application-specific, flexible parameter adjustment of the sensor
    • Wide range of applications due to versatile parameterization options such as measured value filters for fast or precise applications or a freely configurable switching output.
  • Simplified planning & commissioning
    • Low effort in project planning and commissioning of the plant due to individual IO-Link parameterization and teach functions.
  • Smaller number of variants due to extended functionalities
    • With various functions such as distance, frequency measurement, counter function and individually configurable switching points, these sensors can be used for various applications.

Applications

Technology

Downloads
Technical and Application Reports / White Paper


To the top