Technical data
Technical data
Dimensions
  • 8.5 x 3 x 4 mm
Sensing
  • On-axis magnet
Number of poles
  • 2
Mounting type
  • Bonding
Operating temperature
  • -40...+180 °C
Weight approx.
  • 2 g
Material
  • Samarium-Cobalt

Downloads
Data sheet
CAD

To the top