Technical data
Performance characteristics conductivity
Conductivity
  • 14 selectable ranges
Min. measurable conductivity
  • 50 µS/cm
Max. measuring span
  • 1000 mS/cm
Min. measuring span
  • 500 µS/cm
Max. measuring error
  • ± 1.0 % FSR , 0 … 1 mS/cm to 0 … 500 mS/cm
  • ± 1.5 % FSR , 0 … 1000 mS/cm
  • ± 1.5 % FSR , 0 … 500 µS/cm
Reference temperature
  • 25 °C , adjustable
Repeatability
  • < 0.5 % FSR , > 1 mS/cm
Compensated temperature range
  • -20 … 150 °C
Temperature compensation
  • 0.0 … 5.0 % FSR/K , adjustable
Step response time, T90
  • ≤ 2.0 s
Sample time
  • ≤ 0.4 s
Performance characteristics concentration
Concentration
  • Programmable with FlexProgram
Factory set media (available from FlexProgram)
  • 0 … 25 % by weight , HNO3 (nitric acid)
  • 36 … 82 % by weight , HNO3 (nitric acid)
  • 0 … 12 % by weight , NaOH (caustic soda)
  • 25 … 50 % by weight , NaOH (caustic soda)
Customer defined media
  • Customer defined (30 point lookup table)
Performance characteristics temperature
Temperature
  • Free programmable range
Measuring range
  • -20 … 150 °C
Thermal response time, T90
  • ≤ 15 s
Max. measuring error
  • ± 1.5 K
  • 0.3 K , 20 … 50 °C
Process conditions
Process temperature
  • -20 … 140 °C , permanent
  • 140 … 150 °C , max. t < 1 h
Process pressure
  • ≤ 25 bar
Process connection
Connection variants
  • G 1 A hygienic
Wetted parts material
  • PEEK Natura
Surface roughness wetted parts
  • Ra ≤ 0.8 µm
Ambient conditions
Degree of protection (EN 60529)
  • IP67
  • IP69K , with appropriate cable
Compliance and approvals
EMC
  • EN 61326-1
Hygiene
  • 3-A (74-07)
  • EHEDG EL Class I
  • FDA (21 CFR 177.2415)
Safety
  • cULus listed, E491206

3D-Model
3D-Model

Generating CAD-Models requires an external login to CADENAS.


Software
Software

Downloads
Data sheet
Quickstart
Operating Manual
Software Manual
Certificates / approvals
Technical Reports / White Paper
EPLAN

Drawings
Drawings

FlexHousing, available with or without DFON tochscreen

(png | 228 KB)

FlexHousing with rear process connection

(png | 77 KB)
The selected altAttribute does not exist!

G 1 A hygienic (BCID: A04), PEEK, 60 mm

(png | 52 KB)
The selected altAttribute does not exist!

Sensor tip with integrated Pt100 sensor element

(png | 53 KB)

To the top