Technical data
General data
Usage
  • Extension cord for
  • Connector type M16
Connection type (head 1)
  • Connector female
Dimension (head 1)
  • M16
Type (head 1)
  • Straight
Connection type (head 2)
  • Connector male
Dimension (head 2)
  • M16
Type (head 2)
  • Straight
Shielding
  • Shielded
Material cable jacket
  • PUR halogen-free
Length
  • 0,3 m
Number of positions
  • 6-/7- pins
Protection class
  • IP 40

Downloads
Data sheet
CAD
EPLAN

Drawings
Drawings
Pin assignment

To the top