Technical data
General data
Operating principle
  • Through-beam type
Actual range Sb
  • 2350 mm
Fiber optic head
  • Cylindrical smooth
Operating temperature
  • -30 … +70 °C
Mechanical data
Width / diameter (head)
  • 3 mm
Height / length (head)
  • 15 mm
Material (head)
  • Stainless steel
Bending radius (fixed)
  • 20 mm
Cable jacket diameter
  • 2.2 mm
Material cable jacket
  • PE
Material (fiber optic cable)
  • Plastic
Length (fiber optic cable)
  • 200 cm

Downloads
Data sheet
CAD
EPLAN

Drawings
Drawings

Accessories
Mounting accessories
The selected altAttribute does not exist! Cutting tool for plastic fiber optics
Cutting tool for plastic fiber optics

Article no.: 10114652

The selected altAttribute does not exist! Mounting bracket Ø 2,2 mm
Mounting bracket Ø 2,2 mm

Article no.: 10119911

  • Material: Aluminum
The selected altAttribute does not exist! Fiber optic cable extension 2 m
Fiber optic cable extension 2 m

Article no.: 10156738

  • Reduction in range due to fiber optic extension: 2 m = approx. 25%
The selected altAttribute does not exist! Fiber optic cable extension 5 m
Fiber optic cable extension 5 m

Article no.: 10158142

  • Reduction in range due to fiber optic extension: 5 m = approx. 60%
The selected altAttribute does not exist! Fiber optic cable extension 5 m highly flexible
Fiber optic cable extension 5 m highly flexible

Article no.: 10145523

  • Reduction in range due to fiber optic extension: 5 m = approx. 60%
Fitting fiber optic sensors
The selected altAttribute does not exist! OF10.FR-GW2J.B2CV/A014
Fiber optic sensors - OF10

Article no.: 11244386

  • Intuitive OLED display
  • Programmable input configurations
  • Crosstalk suppression between two sensors without cables
  • Six AUTOSET modes
  • IO-Link interface independent of the switching output (dual channel)
  • Extended parameterization options and additional diagnostic data
The selected altAttribute does not exist! OF10.FR-PW1B.B2N
Fiber optic sensors - OF10

Article no.: 11224111

  • Intuitive OLED display
  • Programmable input configurations
  • Crosstalk rejection between two sensors without a wire
  • Six AUTOSET modes
  • Advanced remote programming
The selected altAttribute does not exist! OF10.FR-NW1B.B2CV
Fiber optic sensors - OF10

Article no.: 11224008

  • Intuitive OLED display
  • Programmable input configurations
  • Crosstalk rejection between two sensors without a wire
  • Six AUTOSET modes
  • Advanced remote programming
The selected altAttribute does not exist! OF10.FR-NW1B.B2N
Fiber optic sensors - OF10

Article no.: 11224009

  • Intuitive OLED display
  • Programmable input configurations
  • Crosstalk rejection between two sensors without a wire
  • Six AUTOSET modes
  • Advanced remote programming
The selected altAttribute does not exist! OF10.FR-PW1B.B2CV
Fiber optic sensors - OF10

Article no.: 11224110

  • Intuitive OLED display
  • Programmable input configurations
  • Crosstalk rejection between two sensors without a wire
  • Six AUTOSET modes
  • Advanced remote programming
The selected altAttribute does not exist! OF10.FR-GW2J.B2N/A014
Fiber optic sensors - OF10

Article no.: 11244384

  • Intuitive OLED display
  • Programmable input configurations
  • Crosstalk suppression between two sensors without cables
  • Six AUTOSET modes
  • IO-Link interface independent of the switching output (dual channel)
  • Extended parameterization options and additional diagnostic data
The selected altAttribute does not exist! FVDK 10N5101
Fiber optic sensors

Article no.: 10162867

  • pulsed red LED
  • NPN
  • potentiometer, 270°
  • cable, 2 m
  • -25 … 55 °C
  • IP 40
The selected altAttribute does not exist! FVDK 10N5101/S35A
Fiber optic sensors

Article no.: 10162865

  • pulsed red LED
  • NPN
  • potentiometer, 270°
  • connector M8
  • -25 … 55 °C
  • IP 40
The selected altAttribute does not exist! FVDK 10P5101
Fiber optic sensors

Article no.: 10162866

  • pulsed red LED
  • PNP
  • potentiometer, 270°
  • cable, 2 m
  • -25 … 55 °C
  • IP 40
The selected altAttribute does not exist! FVDK 10P5101/S35A
Fiber optic sensors

Article no.: 10162864

  • pulsed red LED
  • PNP
  • potentiometer, 270°
  • connector M8
  • -25 … 55 °C
  • IP 40
The selected altAttribute does not exist! FVDK 10N66Y0
Fiber optic sensors - FVDK 66 (standard version)

Article no.: 11045446

  • pulsed red LED
  • NPN
  • Teach-in
  • cable, 2 m
  • -20 … 55 °C
  • IP 40
The selected altAttribute does not exist! FVDK 10N66Y0/S35A
Fiber optic sensors - FVDK 66 (standard version)

Article no.: 11045448

  • pulsed red LED
  • NPN
  • Teach-in
  • connector M8 4 pin
  • -20 … 55 °C
  • IP 40
The selected altAttribute does not exist! FVDK 10N66YR
Fiber optic sensors - FVDK 66 (standard version)

Article no.: 11045460

  • pulsed red LED
  • NPN
  • Teach-in: button / external
  • cable, 2 m
  • -20 … 55 °C
  • IP 40
The selected altAttribute does not exist! FVDK 10P66Y0
Fiber optic sensors - FVDK 66 (standard version)

Article no.: 11045445

  • pulsed red LED
  • PNP
  • Teach-in
  • cable, 2 m
  • -20 … 55 °C
  • IP 40
The selected altAttribute does not exist! FVDK 10P66Y0/S35A
Fiber optic sensors - FVDK 66 (standard version)

Article no.: 11045447

  • pulsed red LED
  • PNP
  • Teach-in
  • connector M8 4 pin
  • -20 … 55 °C
  • IP 40
The selected altAttribute does not exist! FVDK 10P66YR
Fiber optic sensors - FVDK 66 (standard version)

Article no.: 11045449

  • pulsed red LED
  • PNP
  • Teach-in: button / external
  • cable, 2 m
  • -20 … 55 °C
  • IP 40
The selected altAttribute does not exist! FVDK 10P66ZR
Fiber optic sensors - FVDK 66 (high sensitivity)

Article no.: 11214490

  • pulsed red LED
  • PNP
  • Teach-in: button / external
  • cable, 2 m
  • -20 … 55 °C
  • IP 40
The selected altAttribute does not exist! FVDK 10P66Z0/S35A
Fiber optic sensors - FVDK 66 (high sensitivity)

Article no.: 11214493

  • pulsed red LED
  • PNP
  • Teach-in
  • connector M8 4 pin
  • -20 … 55 °C
  • IP 40
The selected altAttribute does not exist! FVDK 10P66Z0
Fiber optic sensors - FVDK 66 (high sensitivity)

Article no.: 11214478

  • pulsed red LED
  • PNP
  • Teach-in
  • cable, 2 m
  • -20 … 55 °C
  • IP 40
The selected altAttribute does not exist! FVDK 10N66ZR
Fiber optic sensors - FVDK 66 (high sensitivity)

Article no.: 11214492

  • pulsed red LED
  • NPN
  • Teach-in: button / external
  • cable, 2 m
  • -20 … 55 °C
  • IP 40
The selected altAttribute does not exist! FVDK 10N66Z0/S35A
Fiber optic sensors - FVDK 66 (high sensitivity)

Article no.: 11214494

  • pulsed red LED
  • NPN
  • Teach-in
  • connector M8 4 pin
  • -20 … 55 °C
  • IP 40
The selected altAttribute does not exist! FVDK 10N66Z0
Fiber optic sensors - FVDK 66 (high sensitivity)

Article no.: 11214479

  • pulsed red LED
  • NPN
  • Teach-in
  • cable, 2 m
  • -20 … 55 °C
  • IP 40
The selected altAttribute does not exist! FVDK 10N66YM
Fiber optic sensors - FVDK 66 (master/slave)

Article no.: 11045462

  • pulsed red LED
  • NPN
  • Teach-in
  • cable, 2 m
  • -20 … 55 °C
  • IP 40
The selected altAttribute does not exist! FVDK 10N66YS
Fiber optic sensors - FVDK 66 (master/slave)

Article no.: 11045464

  • pulsed red LED
  • NPN
  • Teach-in
  • cable, 2 m
  • -20 … 55 °C
  • IP 40
The selected altAttribute does not exist! FVDK 10P66YM
Fiber optic sensors - FVDK 66 (master/slave)

Article no.: 11045461

  • pulsed red LED
  • PNP
  • Teach-in
  • cable, 2 m
  • -20 … 55 °C
  • IP 40
The selected altAttribute does not exist! FVDK 10P66YS
Fiber optic sensors - FVDK 66 (master/slave)

Article no.: 11045463

  • pulsed red LED
  • PNP
  • Teach-in
  • cable, 2 m
  • -20 … 55 °C
  • IP 40

To the top