Technical data
General data
Mounting type
  • Flush
Nominal sensing distance Sn
  • 1 mm
Temperature drift
  • - 5 % / + 10 % (+10 ... +60 °C)
  • - 5 % / + 15 % (-10 ... +70 °C)
Hysteresis
  • 2 … 20 % of Sr
Output indicator
  • LED red
Electrical data
Switching frequency
  • 4 kHz
Voltage supply range +Vs
  • 6 … 30 VDC
Current consumption max. (no load)
  • 10 mA
Output circuit
  • NPN break function (NC)
Voltage drop Vd
  • <2 VDC
Output current
  • 100 mA
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Mechanical data
Design
  • Cylindrical smooth
Material (sensing face)
  • POM
Housing material
  • Stainless steel
Dimension
  • 3 mm
Housing length
  • 16 mm
Connection types
  • Cable, L=2 m
Ambient conditions
Operating temperature
  • -10 … +70 °C
Protection class
  • IP 67

3D-Model
3D-Model

Generating CAD-Models requires an external login to CADENAS.


Downloads
Data sheet
EPLAN

Drawings
Drawings
Connection diagram

Accessories
Peripherals
The selected altAttribute does not exist! ZTEST-ALL.DIGITAL
Test unit for sensors digital

Article no.: 11084377

  • LED (red/green) for digital PNP/NPN signals
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
The selected altAttribute does not exist! ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
Mounting accessories
The selected altAttribute does not exist! 10137021
Clamping nut for sensors Ø 3 mm

Article no.: 10137021

  • Tightening torque max. 0.5 Nm

To the top