Jul 12, 2024
Sensor expert Baumer has expanded its sensor solution toolbox for mobile and off-highway machines by another high-performant safety inclination sensor. The new GIM600R was particularly developed for rough conditions in Mobile Machines and ensures maximum robustness at yet high measurement accuracy according to the latest safety standards (ISO 13849-1:2023). In vehicles such as aerial work platforms, loader cranes, and telehandlers, the high, temperature-stable precision of the inclination sensor simplifies machine design and reliably allows for increased working range. The PLd-compliant GIM600R also enables higher performance in construction vehicles thanks to reliable measured values for static stability control.
GIM600R inclination sensor passes every endurance test
The Baumer GIM600R inclination sensor sets new standards in terms of robustness and durability, thus ensuring significantly improved machine uptime. For such proof of exceptional resistance, GIM600R went through numerous, particularly demanding endurance tests. GIM600R meets the ingress protection requirements up to IP69K rating and is corrosion-resistant up to CX. It is further immune to shocks, vibrations, dust, dirt, and salt spray.
Easy integration into the machine
With GIM600R, Baumer presents a robust safety inclination sensor with outstanding performance, which easily integrates into a machine thanks to its compact housing and redundant standard interfaces CANopen and SAE J1939. The freeware Baumer Sensor Suite, which can also be used for new GIM600R parameterization in an intuitive dashboard, saves even more engineering time. OEMs who have previously relied on the proven Baumer inclination sensors GIM140R or GIM500R can simply replace them with the GIM600R and thus will benefit from enhanced performance compliant to the latest safety standards.
Broad sensor solution portfolio for Mobile Machines
The inclination sensor GIM600R is the latest Baumer newcomer particularly designed for the special requirements of Mobile Machines. It adds on the comprehensive portfolio of robust safety sensor solutions with high-performance encoders, cable transducers, pressure sensors, strain sensors and inclination sensors. With GIM600R, the sensor expert Baumer once again proves that innovative strength coupled with profound application know-how creates measurable added value to customers.
Further information: www.baumer.com/c/326
New safety compliant Baumer inclination sensors: high precision, unrivalled reliability
Image