EAL580 / EAM580 - EtherCAT describing files
Data sheet – EAM580-B - EtherCAT
Data sheet – EAM580-B - EtherCAT
Data sheet – EAM580-B - EtherCAT
Data sheet – EAM580-B - EtherCAT
EAM580 - EtherCAT
EAL580, EAM580 - EtherCAT
EAL580, EAM580 - EtherCAT
Brochure – Magnetic absolute encoders EAM580 / EAM360
Brochure – Magnetic absolute encoders EAM580 / EAM360
Brochure – Magnetic absolute encoders EAM580 / EAM360
Brochure – Magnetic absolute encoders EAM580 / EAM360
Brochure – Magnetic absolute encoders EAM580 / EAM360
Brochure – Magnetic absolute encoders EAM580 / EAM360
DoC / CoC - EAM580
EAM580: Blind hollow shaft ø12 mm, EtherNet axial, with stator coupling, IP65/IP67
EAM580: Blind hollow shaft ø12 mm, EtherNet axial, without stator coupling, IP65/IP67
EAM580: Blind hollow shaft ø12 mm, Ethernet axial, pin torque support, IP65/IP67
EAM580: Blind hollow shaft ø14 mm, EtherNet axial, with stator coupling, IP65/IP67
EAM580: Blind hollow shaft ø14 mm, EtherNet axial, without stator coupling, IP65/IP67
EAM580: Blind hollow shaft ø14 mm, EtherNet axial, pin torque support, IP65/IP67
EAM580: Blind hollow shaft ø15 mm, EtherNet axial, with stator coupling, IP65/IP67
EAM580: Blind hollow shaft ø15 mm, EtherNet axial, without stator coupling, IP65/IP67
EAM580: Blind hollow shaft ø15 mm, EtherNet axial, pin torque support, IP65/IP67
Set of spring washers - EAM580
Stator coupling, double-arm, bolt circle ø68 mm, mounting M4
Article no.: 11136718 |
|
Cable connector/connector M12, EtherCAT, straight, 5 m
Article no.: 10160565 |
||
Cable connector M12, 4-pin, straight, D-coded, without cable (Z 185.S01)
Article no.: 11174046 |
|
|
Cable connector M12, 4-pin, angled, D-coded, without cable (Z 185.S02)
Article no.: 11174047 |
|
|
Cable connector M12, 4-pin, on both sides, D-coded, 1 m cable (Z 185.E01)
Article no.: 11202545 |
|
|
Cable connector M12, 4-pin, on both sides, D-coded, 2 m cable (Z 185.E02)
Article no.: 11202549 |
|
|
Cable connector M12, 4-pin, on both sides, D-coded, 5 m cable (Z 185.E05)
Article no.: 11034355 |
|
|
Cable connector M12, 4-pin, on both sides, D-coded, 10 m cable (Z 185.E10)
Article no.: 11202560 |
|
|
Female connector M12, 5-pin, A-coded, 5 m cable (Z 185.P05)
Article no.: 11034356 |
|
|
Female connector M12, 5-pin, A-coded, 10 m cable (Z 185.P10)
Article no.: 11212237 |
|