Product portfolio
58 mm – compact integrated Profinet with axial connection

58 mm – compact integrated real-time Ethernet with axial connection

MAGRES EAM580

  • Shaft or blind hollow shaft
  • PROFINET, EtherCAT, EtherNet/IP
  • Industry 4.0 and IoT ready via OPC UA
Open in product selector
58 mm – integrated interface, robust magnetic – 58 mm – clamping flange

58 mm – clamping flange

MAGRES EAM580-SC

  • Solid shaft 10 mm (clamping flange)
  • SSI, CANopen, CANopen Lift, PROFINET, EtherCAT, EtherNet/IP
  • Additional incremental signals at SSI & CANopen
Open in product selector
58 mm – synchro flange

58 mm – synchro flange

MAGRES EAM580-SY

  • Solid shaft 6 mm (synchro flange)
  • SSI, CANopen, CANopen Lift, PROFINET, EtherCAT, EtherNet/IP
  • Additional incremental signals at SSI & CANopen
Open in product selector
58 mm – blind hollow shaft

58 mm – blind hollow shaft

MAGRES EAM580-B

  • Hollow shaft 12 … 15 mm
  • SSI, CANopen, CANopen Lift, PROFINET, EtherCAT, EtherNet/IP 
  • Additional incremental signals at SSI & CANopen
Open in product selector
58 mm – bearingless kit

58 mm – Bearingless on-axis magnet encoders

MAGRES EAM580-K

  • Magnet bore 6 ... 12 mm
  • SSI, CANopen, CANopen Lift, PROFINET, EtherCAT, EtherNet/IP 
  • Additional incremental signals at SSI & CANopen

Video "Robust precision"
 

MAGRES EAM are especially predestined for the tough outdoor application, such as for determining the boom position of a mobile crane. The use in safety-relevant applications up to PLd is possible thanks to ISO 13849 compliant firmware.


Your benefits
  • Reliable operation and reduced downtime also in rough environments
    • Robust magnetic sensing, ISO 13849 compliant firmware, shock resistant up to 500 g
  • Precise positioning, easy design-in
    • Angular accuracy up to ±0.15°
  • Easy & flexible product selection
    • Broad portfolio, all relevant shaft, flange and connector variants, all relevant interfaces
  • Excellent price-performance ratio
    • Reduced number of components, high modularity of the portfolio
  • Industrie 4.0 and IoT ready
    • Access to parameters and additional information via PROFINET & OPC UA, Cloud Service compatible for process optimization, e.g. preventive maintenance

Applications

Robust and precise detection of position and speed

  • Packaging
  • Medical industry
  • Handling and mounting systems
  • Wood, plastic or metal processing
  • Textile machinery
  • Elevators

Technology

Downloads

To the top