The reliable inspection of containers to find particles, dirt accumulation, cracks, deformations or defects on the bottle body requires high image quality and resolution at simultaneously high production speeds. The cameras of the CX series, with the latest CMOS Global Shutter image sensors with up to 12 megapixel resolution, functions such as Burst Mode for fast continuous shooting and short exposure times from 1 µs, are particularly suitable for this. Thanks to the integrated sequencer, image acquisition parameters such as exposure time, region of interest (ROI) or outputs for illumination control can be switched quickly even at very high speeds.
To detect even very fine details such as suspended particles, the LX series of cameras offers resolutions of up to 65 megapixels.