VeriSens vision sensors

The parts are checked for position and orientation at the outlet of the vibrating feeder. The VeriSens vision sensor ejects parts with the wrong orientation at an early stage, so that a reliable process flow is guaranteed and downtimes avoided.

Maximum process reliability

  • FEX image processor calculates contours in real time
  • FEXLoc automatic part location for variable object positions and reliable
  • detection of vibrating parts
  • Up to 144 feature checks per second

Cost-effectiveness

  • VeriSens® Application Suite – Simple, user-friendly and time-saving parameterization of all VeriSens® vision sensors
  • VeriSens® web interface – configurable user interface for fast adjustments during operation
  • Flash Sync signal to synchronize illumination with flash controller
  • Integrated lenses and illumination
  • Digital I/O for the direct addressing of diverters

Long service life

  • Robust metal housing in IP 67
  • Stainless steel housing with IP 69K available for medical pharmaceutical or food and beverage applications

Setting the trigger for the vision sensor

To set a trigger for the VeriSens vision sensor, reliable object detection at the outlet of the vibrating spiral feeder is essential. Baumer offers an extensive portfolio of different technologies for this – suitable for each installation situation and ambient conditions.


You may also be interested in

To the top