Technical data
Technical data - electrical ratings
Voltage supply
  • 8...30 VDC
Reverse polarity protection
  • Yes
Consumption w/o load
  • ≤100 mA (24 VDC)
Initializing time typ.
  • 180 ms after power on
Interface
  • Profibus-DPV0
Function
  • Multiturn
Device adress
  • Rotary switches in bus cover
Steps per revolution
  • ≤2097152 / 21 bit
Number of revolutions
  • ≤65536 / 16 bit
Absolute accuracy
  • ±0.01 °
Sensing method
  • Optical
Code
  • Binary
Interference immunity
  • EN 61000-6-2
Emitted interference
  • EN 61000-6-3
Programmable parameters
  • Steps per revolution
  • Number of revolutions
  • Preset
  • Scaling
  • Rotating direction
  • Gear factor
Diagnostic function
  • Position or parameter error
  • Multiturn sensing
  • Operating hour counter
Status indicator
  • DUO-LED integrated in bus cover
Approval
  • UL approval / E217823
Technical data - mechanical design
Size (flange)
  • ø58 mm
Shaft type
  • ø6 x 10 mm, solid shaft with flat
Flange
  • Synchro flange
Protection EN 60529
  • IP 65 / IP 67 (with shaft seal)
Operating speed
  • ≤6000 rpm (+25 °C)
Starting acceleration
  • ≤1000 U/s²
Starting torque
  • ≤0.04 Nm (+25 °C, IP 65 / IP 67)
Admitted shaft load
  • ≤40 N axial
  • ≤80 N radial
Material
  • Housing: aluminium
  • Flange: aluminium
  • Bus cover: zinc die-cast
  • Shaft: stainless steel
Operating temperature
  • -25...+85 °C (see general information)
Relative humidity
  • 95 % non-condensing
Resistance
  • EN 60068-2-6
  • Vibration ±0.75 mm - 10-58 Hz, 10 g - 58-2000 Hz
  • EN 60068-2-27
  • Shock 200 g, 3 ms
Weight approx.
  • 550 g
Connection
  • Cable gland

Software
Software

Downloads
Data sheet
Quickstart
Software Manual
Certificates / approvals
CAD
EPLAN

Accessories
Mounting accessories
The selected altAttribute does not exist! Set of eccentric fixings type A

Article no.: 11065545

  • With 3 eccentric fixings type A
The selected altAttribute does not exist! Mounting adaptor
For encoders with synchro flange

Article no.: 10117667

  • Glass-fiber reinforced plastic
  • Excellent resistance against temperature and chemicals
  • Electrically isolated encoder mount
The selected altAttribute does not exist! Set of eccentric fixings for mounting clamp (10117667)

Article no.: 10117668

  • With 3x eccentric fixings, screws and nuts
The selected altAttribute does not exist! Bearing flange for encoders with synchro flange (Z 119.035)

Article no.: 10158124

  • For all encoder with synchro flange and 6 mm shaft
  • Material: Aluminium, bare
The selected altAttribute does not exist! Spring washer coupling (D1=6 / D2=10)
For encoder with solid shaft

Article no.: 10141132

  • Backlash-free and angle-synchronous transmission of rotary movements
  • Plug-in version
  • Electric isolated
  • Suitable for very high speeds
  • Good compensation of all misalignments

To the top