Technical data
Performance characteristics
Pt100 accuracy class (EN 60751)
  • B (± 0.3 °C at 0 °C)
  • ± (0.3 + 0.005 × t)°C
  • A (± 0.15 °C at 0 °C)
  • ± (0.15 + 0.002 × t)°C
  • 1/3 B (± 0.1 °C at 0 °C)
  • ± 1/3 × (0.3 + 0.005 × t)°C
  • 1/6 B (± 0.05 °C at 0 °C)
  • ± 1/6 × (0.3 + 0.005 × t)°C
Process connection
Sensor tube material
  • AISI 316L (1.4404)
Ambient conditions
Degree of protection (EN 60529)
  • IP 67
Humidity
  • < 98 % RH , condensing
Output signal
Without transmitter
  • 1 x Pt100, 4-wire
With transmitter
  • 4 … 20 mA , 2-wire
  • 4 … 20 mA , 2-wire + HART®
Electrical connection
Cable
  • M16 plastic, cable dia. 5 ... 10 mm
  • M16 stainless steel, cable dia. 5 ... 9 mm
  • M20 plastic, cable dia. 8 ... 13 mm
  • M20 stainless steel, cable dia. 9 ... 13 mm
Compliance and approvals
EMC
  • EN 61326-1
Explosion protection
  • ATEX II 1 G Ex ia IIC T6...T4
  • IECEx Ex ia IIC T6...T4
  • ATEX II 3 G Ex ec IIC T5...T4
  • Ex ia Simple apparatus, gas and dust

Software
Software

Downloads
Data sheet
Operating Manual
Certificates / approvals
Technical Reports / White Paper
CAD

Drawings
Drawings
The selected altAttribute does not exist!

Wall mounted version

(png | 103 KB)
The selected altAttribute does not exist!

Wall mounted version, cable sensor

(png | 218 KB)
The selected altAttribute does not exist!

Wall mounted version, fixed sensor

(png | 189 KB)
The selected altAttribute does not exist!

Pipe mounted version

(png | 263 KB)
The selected altAttribute does not exist!

Pipe mounted version, cable sensor

(png | 232 KB)

Accessories
Programming tool
The selected altAttribute does not exist! FlexProgrammer 9701
Configuration tool for process sensors

Article no.: 10260076

  • Operated from a PC, supplied from the USB port
  • Remote operation, supplied from a battery
  • User-friendly software with help menus
  • CleverLevel LFFS / LBFH / LBFI / LBFS / LBFS hanging / PL20, CombiLevel PLP70, CombiPress PFMH / PFMN, CombiTemp TFRH / TFRN, CombiLyz AFI4 / AFI5, PAC50x, CombiView DFON, PBMH, PBMH autoclavable, PBMN flush, PBMN low pressure, PBMN high pressure, PBSN, PP20S, PP56, FlexTop 22xx, FlexTemp 23xx, TFR5, PT55, TCR6, TE2, TER8, PT20
Accessories
The selected altAttribute does not exist! ZEX-ALL.B28RD100
Dual-channel safety barrier (with diode return channel)

Article no.: 11217062

  • Applicable for all Baumer Ex i 4 … 20 mA current loop sensors and Ex i LBFH/LBFI level switches
  • DIN rail mounted
  • HART compatible
  • Earthed field circuit
The selected altAttribute does not exist! ZEX-ALL.B30RS075
Single-Channel safety barrier (for potential-free contacts)

Article no.: 11217063

  • Applicable for Baumer DFON relay outputs
  • DIN rail mounted
  • Earthed field circuit
The selected altAttribute does not exist! 2909

  • R 1/2 ISO 7-1
  • AISI 316L (1.4404)


To the top