Generating CAD-Models requires an external login to CADENAS.
Data sheet – O200.ER-GL1E.72CV/H006_T003
Data sheet – O200.ER-GL1E.72CV/H006_T003
Data sheet – O200.ER-GL1E.72CV/H006_T003
Data sheet – O200.ER-GL1E.72CV/H006_T003
Quickstart – O200 Xpress
Link to dataportal
![]() |
O200.TR-ZZZX.72CV
Through beam sensors - miniature
Article no.: 11210548 |
|
![]() |
O200.TR-ZZZX.72CV/H006
Through beam sensors - miniature
Article no.: 11210571 |
|
![]() |
O200.TR-ZZZX.72NV
Through beam sensors - miniature
Article no.: 11210278 |
|
![]() |
O200.TR-ZZZX.72NV/H006
Through beam sensors - miniature
Article no.: 11212649 |
|
![]() |
ZTEST-ALL.DIGITAL
Test unit for sensors digital
Article no.: 11084377 |
|
![]() |
ZTEST-ALL.ANALOG
Test unit for sensors analog & digital
Article no.: 11084376 |
|
![]() |
10150326
Sensofix series 10 / series 20
Article no.: 10150326 |
|
![]() |
ZADAP-200.STRAIGHT
Mounting bracket O200
Article no.: 11206601 |
|
![]() |
ZADAP-200.ANGLE_L
Mounting bracket O200 (L design)
Article no.: 11206602 |
|
![]() |
ZADAP-200.ANGLE_S
Mounting bracket O200 (S design)
Article no.: 11206603 |
|
![]() |
ZADAP-200.SERIES10
Mounting bracket O200 - Retrofit for sensors series 10
Article no.: 11208477 |
|
![]() |
ZBLEN-200.R_0.5MM
Slot aperture stickers series 200
Article no.: 11206587 |
|
![]() |
ZBLEN-200.R_1MM
Slot aperture stickers series 200
Article no.: 11206589 |
|
![]() |
ZBLEN-200.R_1.5MM
Slot aperture stickers series 200
Article no.: 11206610 |
|
![]() |
ZBLEN-200.R_2MM
Slot aperture stickers series 200
Article no.: 11206611 |
|
![]() |
ZBLEN-200.MIXED
Slot aperture stickers series 200
Article no.: 11206614 |
|
![]() |
ZBLEN-200.SLIT_HOR
Slot aperture stickers series 200
Article no.: 11206613 |
|
![]() |
ZBLEN-200.SLIT_VER
Slot aperture stickers series 200
Article no.: 11206612 |
|