Technical data
General data
Type
  • Intensity difference
Sensing distance Tw
  • 60 … 430 mm
Sensing distance Tw (with doubling lense)
  • 80 … 800 mm
Alignment / soiled lens indicator
  • Flashing light indicator
Light indicator
  • LED green
Output indicator
  • LED yellow
Sensitivity adjustment
  • Teach-in
Suppression of reciprocal influence
  • Yes
Light Source
Light source
  • Pulsed infrared diode
Wave length
  • 880 nm
Electrical data
Response time / release time
  • < 1 ms
Voltage supply range +Vs
  • 10 … 30 VDC
Current consumption max. (no load)
  • 55 mA
Current consumption typ.
  • 40 mA
Voltage drop Vd
  • <1.8 VDC
Output function
  • Light / dark operate, alarm
Output circuit
  • NPN
Output current
  • 200 mA
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Mechanical data
Width / diameter
  • 18 mm
Height / length
  • 50 mm
Design
  • Cylindrical threaded
Housing material
  • Brass nickel plated / PC
Front (optics)
  • PC
Connection types
  • Cable 4 pin, 2 m
Ambient conditions
Protection class
  • IP 67
Operating temperature
  • -25 … +55 °C

3D-Model
3D-Model

Generating CAD-Models requires an external login to CADENAS.


Downloads
Quickstart
EPLAN

Drawings
Drawings
Connection diagram

Accessories
Peripherals
The selected altAttribute does not exist! ZTEST-ALL.DIGITAL
Test unit for sensors digital

Article no.: 11084377

  • LED (red/green) for digital PNP/NPN signals
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
The selected altAttribute does not exist! ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
Mounting accessories
The selected altAttribute does not exist! Sensofix series 18

Article no.: 10151658

  • Clamps made of stainless steel
  • Ball pivots made of galvanized steel
  • Mounting panel made of stainless steel
The selected altAttribute does not exist! Mounting rod with mounting plate holder 200 mm

Article no.: 11707685

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod with mounting plate holder 300 mm

Article no.: 11707686

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod 200 mm

Article no.: 11707688

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod 250 mm

Article no.: 11707697

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod with mounting plate holder 250 mm

Article no.: 11707698

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod 300 mm

Article no.: 11707687

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting plate series 500 and ø18 mm

Article no.: 11707699

  • Material: Steel
  • Part of an assembly
The selected altAttribute does not exist! Mounting base

Article no.: 11707702

  • Material: Plastic (PA)
  • Part of an assembly
The selected altAttribute does not exist! Two-way connector

Article no.: 11707703

  • Material: Plastic (PA)
  • Part of an assembly
Lenses and components
The selected altAttribute does not exist! 10103068
Glass cover series 18

Article no.: 10103068

  • Material: glass
The selected altAttribute does not exist! 10107250
Doubling lens series 18 FZAM 18

Article no.: 10107250

  • Material: PBTP / glass
  • For double the sensing distance FZAM 18
The selected altAttribute does not exist! 10115913
Cap nut glass cover and doubling lens for sensors series 18

Article no.: 10115913

  • Material: Nickel-plated brass

To the top