Technical data
General data
Type
  • Magneto-resistive
Version
  • Full metal
Nominal sensing distance Sn typ.
  • 60 mm
Output indicator
  • LED red
Mounting type
  • Flush
Nominal operation point
  • 2.5 mT
Hysteresis
  • 2 … 20 % of Sr
Repeat accuracy
  • 1 % of Sr
Electrical data
Switching frequency
  • 5 kHz
Voltage supply range +Vs
  • 10 … 30 VDC
Current consumption max. (no load)
  • 20 mA
Voltage drop Vd
  • <3 VDC
Output current
  • 150 mA
Output circuit
  • PNP break function (NC)
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes, Vs to GND
Mechanical data
Design
  • Rectangular
Dimension
  • 8 mm
Housing material
  • Aluminum
Housing length
  • 30 mm
Connection types
  • Cable PUR, 2 m
Ambient conditions
Operating temperature
  • -25 … +75 °C
Protection class
  • IP 67

Downloads
Data sheet
CAD
EPLAN

Drawings
Drawings
Connection diagram

Accessories
Peripherals
ZTEST-ALL.DIGITAL
Test unit for sensors digital

Article no.: 11084377

  • LED (red/green) for digital PNP/NPN signals
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
ZMAGN-MAG.MMRS
Permanent magnet MMRS AA02X02

Article no.: 11052882

  • Magnet: Samarium-Cobalt (SmCo5)
  • Energy product: 190 kJ/m3
  • Operating temperature: -40 … +180 °C
  • Quantity: 10 pieces
ZMAGN-MAG.MMRN
Permanent magnet MMRN AA06X05

Article no.: 11052883

  • Magnet: Neodymium-Iron-Boron (NdFeB)
  • Energy product: 280 kJ/m3
  • Operating temperature: -40 … +100 °C
  • Quantity: 10 pieces
ZMAGN-MAG.MMRH
Permanent magnet MMRH BA31X15

Article no.: 11053959

  • Magnet: Hard ferrite (SrFe)
  • Energy product: 30 kJ/m3
  • Operating temperature: -25 … +130 °C
  • Quantity: 5 pieces
ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
ZPOWS-ALL.24V
Test unit for sensors

Article no.: 11087165

  • Input 90-260 VAC
  • Output 24 V/0,75 A
  • Interchangeable plug-Type A, C, G and I

To the top